SN54ABT2244

ACTIVE

Product details

Technology family ABT Rating Military Operating temperature range (°C) -55 to 125
Technology family ABT Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm) CFP (W) 20 90.5828 mm² (— mm × — mm)
There are no details available for this product.
Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* SMD SN54ABT2244 SMD 5962-94673 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​