Product details

Number of channels 2 Technology family AHC Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 40 IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Retriggerable Operating temperature range (°C) -55 to 125 Rating Military
Number of channels 2 Technology family AHC Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 40 IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Retriggerable Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 16 135.3552 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm) CFP (W) 16 69.319 mm² (— mm × — mm)
  • Operating range 2V to 5.5V VCC
  • Schmitt-trigger circuitry on A, B, and CLR inputs for slow input transition rates
  • Edge triggered from active-high or active-low gated logic inputs
  • Retriggerable for very long output pulses
  • Overriding clear terminates output pulse
  • Glitch-free power-up reset on outputs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Operating range 2V to 5.5V VCC
  • Schmitt-trigger circuitry on A, B, and CLR inputs for slow input transition rates
  • Edge triggered from active-high or active-low gated logic inputs
  • Retriggerable for very long output pulses
  • Overriding clear terminates output pulse
  • Glitch-free power-up reset on outputs
  • Latch-up performance exceeds 100mA per JESD 78, class II

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2V to 5.5V VCC operation.

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2V to 5.5V VCC operation.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AHC123A Dual Retriggerable Monostable Multivibrators datasheet (Rev. I) PDF | HTML Jan 10, 2025
* SMD SN54AHC123A SMD 5962-98608 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​