SN54LS597

ACTIVE

Product details

Configuration Parallel-in, Serial-out Bits (#) 8 Technology family LS Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 53000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Configuration Parallel-in, Serial-out Bits (#) 8 Technology family LS Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 53000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CFP (W) 16 69.319 mm² (— mm × — mm) CDIP (J) 16 135.3552 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • 8-Bit Parallel Storage Register Inputs ('LS597)
  • Parallel 3-State I/O, Storage Register Inputs, Shift Register Outputs ('LS598)
  • Shift Register has Direct Overriding Load and Clear
  • Accurate Shift-Frequency … DC to 20 MHz

 

  • 8-Bit Parallel Storage Register Inputs ('LS597)
  • Parallel 3-State I/O, Storage Register Inputs, Shift Register Outputs ('LS598)
  • Shift Register has Direct Overriding Load and Clear
  • Accurate Shift-Frequency … DC to 20 MHz

 

The 'LS597 comes in a 16-pin package and consists of an 8-bit storage latch feeding a parallel-in, serial-out 8-bit shift register. Both the storage register and shift register have positive-edge triggered clocks. The shift register also has direct load (from storage) and clear inputs.

The 'LS598 comes in a 20-pin package and has all the features of the 'LS597 plus 3-state I/O ports that provide parallel shift register outputs and also has multiplexed serial data inputs.

 

The 'LS597 comes in a 16-pin package and consists of an 8-bit storage latch feeding a parallel-in, serial-out 8-bit shift register. Both the storage register and shift register have positive-edge triggered clocks. The shift register also has direct load (from storage) and clear inputs.

The 'LS598 comes in a 20-pin package and has all the features of the 'LS597 plus 3-state I/O ports that provide parallel shift register outputs and also has multiplexed serial data inputs.

 

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 8-Bit Shift Registers With Input Latches datasheet Mar 1, 1988
* SMD SN54LS597 SMD 5962-89444 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​