Product details

Technology family AC Number of channels 6 IOL (max) (mA) 24 Supply current (max) (µA) 2 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AC Number of channels 6 IOL (max) (mA) 24 Supply current (max) (µA) 2 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 8.2ns at 5V, 50pF load
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 8.2ns at 5V, 50pF load

The SN74AC17 device contains six independent CMOS logic buffers with Schmitt-trigger inputs.

The SN74AC17 device contains six independent CMOS logic buffers with Schmitt-trigger inputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74ACT17 ACTIVE 6-channel buffer with Schmitt-trigger inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
Similar functionality to the compared device.
SN74LVC1G17 ACTIVE Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AC17 Hex Buffers with Schmitt-Trigger Inputs datasheet PDF | HTML Oct 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos