SN74ACT165-Q1

ACTIVE

SN74ACT165-Q1

ACTIVE

Product details

Operating temperature range (°C) to Rating Automotive
Operating temperature range (°C) to Rating Automotive
WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Operating voltage range of 4.5V to 5.5V
  • TTL-compatible inputs
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Fast operation with delay of 12.4ns max at 5V
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Operating voltage range of 4.5V to 5.5V
  • TTL-compatible inputs
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Fast operation with delay of 12.4ns max at 5V

The SN74ACT165-Q1 contains eight shift registers with asynchronous parallel input loading. Serial data input allows for daisy-chaining. Added clock inhibit and inverted output pins provide flexibility for system design.

The SN74ACT165-Q1 contains eight shift registers with asynchronous parallel input loading. Serial data input allows for daisy-chaining. Added clock inhibit and inverted output pins provide flexibility for system design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV8T596-Q1 ACTIVE Automotive eight-bit voltage translating shift registers Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74HCT165-Q1 ACTIVE Automotive 8-bit parallel load shift register with TLL-compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74LV8T594-Q1 ACTIVE Automotive 1.65V-to-5V eight-channel shift register with logic-level shifter Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74AHCT595-Q1 ACTIVE Automotive eight-bit shift registers with tri-state output registers and TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
SN74AHCT138Q-Q1 ACTIVE Automotive Catalog 3-Line to 8-Line Decoders/Demultiplexers Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
SN74AHCT594-Q1 ACTIVE Automotive 8-bit shift registers with output registers Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74ACT165-Q1 Automotive 8-Bit Parallel-Load Shift Registers with TTL-Compatible Inputs datasheet PDF | HTML Sep 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (BQB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos