Product details

Technology family AUC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 9 IOH (max) (mA) -9 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 250 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 9 IOH (max) (mA) -9 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 250 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 8 2.8125 mm² (— mm × — mm) VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) SSOP (DCT) 8 11.8 mm² (2.95 mm × 4 mm)
  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.2 ns at 1.8 V
  • Low Power Consumption, 10 µA at 1.8 V
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.2 ns at 1.8 V
  • Low Power Consumption, 10 µA at 1.8 V
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

This dual 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC2G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This dual 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC2G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC2G00 ACTIVE 2-ch, 2-input, 1.65-V to 5.5-V NAND gates Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1404 ACTIVE 2-ch, 1.65-V to 5.5-V inverters with Schmitt-Trigger inputs Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC2G08-Q1 ACTIVE Automotive, 2-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC2G125-Q1 ACTIVE Automotive 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74AUP2G32 ACTIVE 2-ch, 2-input 0.8-V to 3.6-V low-power (< 1uA) OR gate Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AUC2G00 datasheet (Rev. C) Jan 11, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AUC2G00 Behavioral SPICE Model

SCEM715.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AUC2G00 IBIS Model (Rev. A)

SCEM347 (298 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos