SN74AVC16T245-Q1

ACTIVE

SN74AVC16T245-Q1

ACTIVE

Product details

Bits (#) 16 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, RGMII, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Technology family AVC Supply current (max) (mA) 0.06 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 16 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, RGMII, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Technology family AVC Supply current (max) (mA) 0.06 Rating Automotive Operating temperature range (°C) -40 to 125
TVSOP (DGV) 48 62.08 mm² (9.7 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3B (JESD 22 A114-A)
    • Device CDM ESD Classification Level C5 (JESD 22 C101)
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • VCC Isolation Feature – If Either VCC Input is at GND, Both Ports Are in the High-Impedance State
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2V to 3.6V Power-Supply Range
  • Ioff Supports Partial-Power-Down Mode Operation
  • I/Os Are 4.6V Tolerant
  • Maximum Data Rates
    • 380Mbps (1.8V to 3.3V Translation)
    • 200Mbps (<1.8V to 3.3V Translation)
    • 200Mbps (Translate to 2.5V or 1.8V)
    • 150Mbps (Translate to 1.5V)
    • 100Mbps (Translate to 1.2V)
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3B (JESD 22 A114-A)
    • Device CDM ESD Classification Level C5 (JESD 22 C101)
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • VCC Isolation Feature – If Either VCC Input is at GND, Both Ports Are in the High-Impedance State
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2V to 3.6V Power-Supply Range
  • Ioff Supports Partial-Power-Down Mode Operation
  • I/Os Are 4.6V Tolerant
  • Maximum Data Rates
    • 380Mbps (1.8V to 3.3V Translation)
    • 200Mbps (<1.8V to 3.3V Translation)
    • 200Mbps (Translate to 2.5V or 1.8V)
    • 150Mbps (Translate to 1.5V)
    • 100Mbps (Translate to 1.2V)
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II

The SN74AVC16T245-Q1 is a 16-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC16T245-Q1 is optimized to operate with VCCA or VCCB set at 1.4V to 3.6V. It is operational with VCCA or VCCB as low as 1.2V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC16T245-Q1 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the outputs so the buses effectively are isolated.

The SN74AVC16T245-Q1 is a 16-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC16T245-Q1 is optimized to operate with VCCA or VCCB set at 1.4V to 3.6V. It is operational with VCCA or VCCB as low as 1.2V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC16T245-Q1 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the outputs so the buses effectively are isolated.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AVC16T245 ACTIVE 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs Similar product rated for non-automotive applications

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TVSOP (DGV) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos