A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMUX1308A ACTIVE 5V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic Newer Generation with improved performance.

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 150 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2 Operating temperature range (°C) -40 to 125 Features Injection current control Input/output continuous current (max) (A) 0.025 Rating Catalog Drain supply voltage (max) (V) 6
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 150 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2 Operating temperature range (°C) -40 to 125 Features Injection current control Input/output continuous current (max) (A) 0.025 Rating Catalog Drain supply voltage (max) (V) 6
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Injection-current cross coupling <1mV/mA (see in Application Information)
  • Low crosstalk between switches
  • Terminal compatible with SN74HC4051, SN74LV4051A, and CD4051B devices
  • 2V to 5.5V VCC operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Injection-current cross coupling <1mV/mA (see in Application Information)
  • Low crosstalk between switches
  • Terminal compatible with SN74HC4051, SN74LV4051A, and CD4051B devices
  • 2V to 5.5V VCC operation
  • Latch-up performance exceeds 100mA per JESD 78, class II

This eight-channel CMOS analog multiplexer/demultiplexer is terminal compatible with the function of the ’4051 device, and features injection-current effect control, which has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This feature eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

This eight-channel CMOS analog multiplexer/demultiplexer is terminal compatible with the function of the ’4051 device, and features injection-current effect control, which has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This feature eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMUX1308 ACTIVE 5V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic Upgraded 1.8-V logic support and smaller package options 

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74HC4851 8-Channel Analog Multiplexer/Demultiplexer With Injection-Current Effect Control datasheet (Rev. C) PDF | HTML Jun 6, 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief TMUX13xx-Q1 and SN74HC485x-Q1 Analog Multiplexer Injection Current Control (Rev. D) Apr 6, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos