SN74HCT595

ACTIVE

8-bit shift register with TLL-compatible CMOS inputs and 3-state output registers

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type 3-State Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type 3-State Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Shift register has direct clear
  • Extended ambient temperature range: –40°C to +125°C, TA
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Shift register has direct clear
  • Extended ambient temperature range: –40°C to +125°C, TA

The SN74HCT595 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH’) are not impacted by the operation of the OE input.

The SN74HCT595 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH’) are not impacted by the operation of the OE input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet SN74HCT595 8-Bit Shift Registers with 3-State Output Registers datasheet (Rev. A) PDF | HTML 08 Dec 2021
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCT595 IBIS Model

SCLM344.ZIP (17 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos