SN74LVC04B-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 3.6V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Maximum propagation delay of 4.8ns at 3.3V VCC, CL = 50pF
  • Supports partial-power-down with back drive protection (Ioff)
  • High output drive strength:

    • ±24mA at 3.3V
    • ±8mA at 2.3V
    • ±4mA at 1.65V
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 3.6V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Maximum propagation delay of 4.8ns at 3.3V VCC, CL = 50pF
  • Supports partial-power-down with back drive protection (Ioff)
  • High output drive strength:

    • ±24mA at 3.3V
    • ±8mA at 2.3V
    • ±4mA at 1.65V

This device contains six independent inverters, each gate performs the Boolean function Y = A in positive logic.

This device contains six independent inverters, each gate performs the Boolean function Y = A in positive logic.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC04B-Q1 Automotive 6-Channel, 1.1V to 3.6V Inverters datasheet PDF | HTML Sep 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos