NEW

SN74LVC1G373B-Q1

ACTIVE

SN74LVC1G373B-Q1

ACTIVE

Product details

Number of channels 1 Technology family LVCB Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 150 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 1 Technology family LVCB Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 150 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
— (—) — See data sheet
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.1V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mA per JESD 78
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.1V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mA per JESD 78

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G373B-Q1 Automotive Single D-Type Latch With 3-State Output datasheet PDF | HTML Aug 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos