Packaging information
| Package | Pins SOIC (DW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 25 | TUBE |
Features for the SN74LVC244A
- Operates from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Specified from –40°C to +85°C and –40°C to +125°C
- Maximum tpd of 5.9ns at 3.3V
- Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
- Supports mixed-mode signal operation on all ports (5V input or output voltage with 3.3V VCC)
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Can be used as a down translator to translate inputs from a maximum of 5.5V down to the VCC level
- Available in ultra small logic QFN package (0.5mm maximum height)
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74LVC244A
These octal bus buffers are designed for 1.65V to 3.6V VCC operation. The SN74LVC244A devices are designed for asynchronous communication between data buses.