Product details

Technology family LVCB Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 40 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVCB Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 40 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • Operating range from 1.65V to 3.6V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Maximum propagation delay of Maximum tpd of 5.9ns @ 3.3V
  • Supports partial-power-down with back drive protection (Ioff)
  • High output drive strength:

    • ±24mA at 3.3V
    • ±8mA at 2.3V
    • ±4mA at 1.65V
  • Operating range from 1.65V to 3.6V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Maximum propagation delay of Maximum tpd of 5.9ns @ 3.3V
  • Supports partial-power-down with back drive protection (Ioff)
  • High output drive strength:

    • ±24mA at 3.3V
    • ±8mA at 2.3V
    • ±4mA at 1.65V

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC244B 1.1V - 3.6V; Octal Buffer or Driver with 3-State Outputs datasheet PDF | HTML Jun 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos