Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 119 Rating Catalog Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 119 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Stereo high performance audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • Differential input THD+N: –98dB
      • Channel summing mode supports high SNR: 122dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • Input mix/mux options
    • Sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
  • Key Features
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
    • Voice activity detection
    • Ultrasonic activity detection
    • Low-latency and Ultra low-latency decimation filter selection options
    • Programmable HPF and Biquad filters
    • I2C or SPI Control Interface
    • Audio Serial Interface
      • Format: TDM, I2S or Left Justified (LJ)
      • Bus Controller and Target Modes
      • Daisy chain in TDM Mode
      • Word Length: 16, 20, 24 or 32 Bits
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 5mW for 1-Ch and 8mW for 2-Ch recording (1.8V Supply)
      • Differential input dynamic range: 105dB
    • Single Supply Operation AVDD: 1.8V or 3.3V
    • I/O Supply Operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo high performance audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • Differential input THD+N: –98dB
      • Channel summing mode supports high SNR: 122dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • Input mix/mux options
    • Sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
  • Key Features
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
    • Voice activity detection
    • Ultrasonic activity detection
    • Low-latency and Ultra low-latency decimation filter selection options
    • Programmable HPF and Biquad filters
    • I2C or SPI Control Interface
    • Audio Serial Interface
      • Format: TDM, I2S or Left Justified (LJ)
      • Bus Controller and Target Modes
      • Daisy chain in TDM Mode
      • Word Length: 16, 20, 24 or 32 Bits
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 5mW for 1-Ch and 8mW for 2-Ch recording (1.8V Supply)
      • Differential input dynamic range: 105dB
    • Single Supply Operation AVDD: 1.8V or 3.3V
    • I/O Supply Operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAA5212 is a high-performance stereo audio ADC with 2VRMS differential input and 119dB dynamic range. The TAA5212 supports both differential and single-ended line/microphone input signals with options for AC or DC coupling configurations. The TAA5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable digital high-pass filter (HPF), programmable EQ and biquad filters, decimation filters with low-latency and ultra low-latency options, and supports sample rates up to 768kHz. The TAA5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats in controller and target modes, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAA5212 an excellent choice for space-constrained audio applications.

The TAA5212 is a high-performance stereo audio ADC with 2VRMS differential input and 119dB dynamic range. The TAA5212 supports both differential and single-ended line/microphone input signals with options for AC or DC coupling configurations. The TAA5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable digital high-pass filter (HPF), programmable EQ and biquad filters, decimation filters with low-latency and ultra low-latency options, and supports sample rates up to 768kHz. The TAA5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats in controller and target modes, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAA5212 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TAA5242 ACTIVE Hardware-control high-performance stereo audio ADC with 119dB dynamic range Hardware-controlled version

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TAA5212 High-performance stereo audio ADC with 119 dB dynamic range and configurable digital filters datasheet (Rev. A) PDF | HTML Dec 4, 2024
Application note How to Reduce Noise in Audio Data Converters PDF | HTML Jul 14, 2026
Application note Input Common-Mode Tolerance Modes for TAx5x1x/ TAx5x1x-Q1 Devices PDF | HTML Apr 30, 2026
Application note IADC Configuration for Non-Audio Applications PDF | HTML Apr 20, 2026
Application note Manual Clocking Configuration for the TAx5x1x Family PDF | HTML Mar 26, 2026
Application note TAA52xx Power Consumption Matrix Across Various Usage Scenarios PDF | HTML Dec 11, 2024
Application note How to use the Voice Activity Detection in the TAx511x and TAx521x PDF | HTML Oct 9, 2024
Application brief TAC5x1x and TAC5x1x-Q1 Programmable Biquad Filters - Configuration and Applications PDF | HTML Sep 27, 2024
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML Sep 5, 2024
Application note Microphone Interface with TAX5XXX Devices PDF | HTML Jul 10, 2024
Application note TAX5X1X Synchronous Sample Rate Conversion (Rev. A) PDF | HTML Jun 20, 2024
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x Devices (Rev. A) PDF | HTML May 15, 2024
Product overview Audio ADC, DAC, and CODEC for Professional Audio and Music Applications PDF | HTML Feb 13, 2024
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML Nov 7, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAA5212EVM-K — TAA5212 evaluation module

The TAA5212 evaluation module (EVM) allows the user to test the capabilities of the TAA5212, a two-channel high-performance stereo ADC, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The evaluation module is paired with the AC-MB, a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Driver or library

TAC5X1X-LINUX-DRIVER — These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC.

These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC. These drivers include both .c and .h files.
Supported products & hardware
Support software

TAC5X1X-Q1-SW — TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.

TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos