TAS2780

ACTIVE

25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection

Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Mono Control interface I2C Output power (W) 25 Power stage supply (max) (V) 24 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 24 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Mono Control interface I2C Output power (W) 25 Power stage supply (max) (V) 24 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 24 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RYA) 30 14 mm² 3.5 x 4
  • 24-V Supply for Class-D Output Stage
  • Y-Bridge Multi-Level Supply Architecture
  • Spread Spectrum Control
  • Ultrasonic Output Support up to 40 kHz
  • 25 W, 1% THD+N (4 Ω, 18 V)
  • 30 W Maximum Output Power, 10 % THD+N
  • 83% at 1W, 4 Ω, PVDD = 12 V, VBAT1S = 3.8 V
  • 83% at 1W, 8 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 85% at 1W, 4 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 89% at 15W, 4 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 93% at 15W , 8 Ω, PVDD = 18 V, VBAT1S = 5 V
  • <0.5 µA in Hardware Shutdown Mode
  • PVDD: 3 V to 24 V
  • VBAT1S: 2.7 V to 5.5 V
  • AVDD: 1.8 V
  • IOVDD: 1.8 V/ 3.3 V
  • SDOUT for Echo Cancellation
  • I2S/TDM: 8 Channels of 32 bits up to 96 KSPS
  • I2C: Selectable Addresses with Fast Mode+
  • Inter-Chip Communication Bus
  • 44.1 kHz to 96 kHz Sample Rates
  • Real-time IV-Sense for Speaker Protection
  • Short and Open Load Protection
  • Thermal and Over Current Protection
  • Brownout Protection with Power Limiter
  • Over Power and Low Battery Protection
  • PVDD and VBAT1S Supply Tracking Limiters
  • Thermal Foldback
  • Post Filter Feedback
  • Output Slew Rate Control
  • 24-V Supply for Class-D Output Stage
  • Y-Bridge Multi-Level Supply Architecture
  • Spread Spectrum Control
  • Ultrasonic Output Support up to 40 kHz
  • 25 W, 1% THD+N (4 Ω, 18 V)
  • 30 W Maximum Output Power, 10 % THD+N
  • 83% at 1W, 4 Ω, PVDD = 12 V, VBAT1S = 3.8 V
  • 83% at 1W, 8 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 85% at 1W, 4 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 89% at 15W, 4 Ω, PVDD = 18 V, VBAT1S = 5 V
  • 93% at 15W , 8 Ω, PVDD = 18 V, VBAT1S = 5 V
  • <0.5 µA in Hardware Shutdown Mode
  • PVDD: 3 V to 24 V
  • VBAT1S: 2.7 V to 5.5 V
  • AVDD: 1.8 V
  • IOVDD: 1.8 V/ 3.3 V
  • SDOUT for Echo Cancellation
  • I2S/TDM: 8 Channels of 32 bits up to 96 KSPS
  • I2C: Selectable Addresses with Fast Mode+
  • Inter-Chip Communication Bus
  • 44.1 kHz to 96 kHz Sample Rates
  • Real-time IV-Sense for Speaker Protection
  • Short and Open Load Protection
  • Thermal and Over Current Protection
  • Brownout Protection with Power Limiter
  • Over Power and Low Battery Protection
  • PVDD and VBAT1S Supply Tracking Limiters
  • Thermal Foldback
  • Post Filter Feedback
  • Output Slew Rate Control

The TAS2780 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.

The TAS2780 can be used as a conventional amp or with host-based speaker protection algorithms. The integrated speaker voltage and current sense provides for real time feedback of loudspeaker conditions to the protection algorithms through a return I2S path.

Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with multiple thresholds allows reducing the gain in signal path when the supply drops.

Up to eight TAS2780 devices can share a common bus via I2S/TDM and I2C/SPI interfaces.

The TAS2780 is available in a 30 pin HR-QFN package for a compact PCB footprint.

The TAS2780 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.

The TAS2780 can be used as a conventional amp or with host-based speaker protection algorithms. The integrated speaker voltage and current sense provides for real time feedback of loudspeaker conditions to the protection algorithms through a return I2S path.

Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with multiple thresholds allows reducing the gain in signal path when the supply drops.

Up to eight TAS2780 devices can share a common bus via I2S/TDM and I2C/SPI interfaces.

The TAS2780 is available in a 30 pin HR-QFN package for a compact PCB footprint.

Download View video with transcript Video
Request more information

To request access to TAS2780 PurePathâ„¢ Console software and other design resources: Request now

<

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS2781 ACTIVE 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier With integrated DSP

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2780EVM — TAS2780 evaluation module digital input mono Class-D audio amplifier with speaker IV sense

The TAS2780EVM evaluation module (EVM) is used to evaluate the TAS2780, a digital input mono Class-D audio amplifier with speaker IV sense. The EVM is designed to be used as stand-alone evalution tool and provides the designer with the tools to integrate the TAS2780 amplifier into (...)

User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Software codec

TAS2XXX-DRIVERS Linux driver for TI's TAS2XXX families

TAS2xxx Linux driver supports TI's TAS device families. This Linux driver implements a flexible and configurable register setting for one or multiple devices in a bin file, will enable fast development for applications.
Supported products & hardware

Supported products & hardware

Download options
Support software

TAS2780-SW TAS2780 software

TAS2780 software
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RYA) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos