TAS5711

ACTIVE

20-W stereo, 8- to 26-V, digital input, open loop Class-D audio amplifier w/ EQ, DRC, 2.1 support

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5805M is our 23-W stereo, 45-W mono Class-D digital input audio amplifier, featuring a smaller package size, improved SNR, and manufactured using our latest process technology.

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) 3 Control interface Software Output power (W) 20 Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.18 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) 3 Control interface Software Output power (W) 20 Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.18 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • 2.1 Mode (2 SE + 1 BTL)
    • 2.0 Mode (2 BTL)
    • Single-Filter PBTL Mode Support
    • I2C Address Selection Pin (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Separate Dynamic Range Control for Satellite and Subchannels
    • 21 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • Support for 3D Effects
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
    • Support for AD or BD Mode
  • Benefits
    • Up to 90% Efficient
    • AD and BD Filter Mode Support
    • SNR: 106 dB, A-Weighted
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables
      Speaker Protection, Easy Listening, Night-Mode Listening.
    • Separate DRC for Satellite and Subchannels
    • Autobank Switching: Preload Coefficients for Different Sample Rates.
      No Need to Write new Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for
      External Microprocessor Intervention
  • Requires Only 3.3 V and PVDD
  • APPLICATIONS
    • Television
    • iPod™ Dock
    • Sound Bar

iPod is a trademark of Apple Inc.

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • 2.1 Mode (2 SE + 1 BTL)
    • 2.0 Mode (2 BTL)
    • Single-Filter PBTL Mode Support
    • I2C Address Selection Pin (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Separate Dynamic Range Control for Satellite and Subchannels
    • 21 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • Support for 3D Effects
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
    • Support for AD or BD Mode
  • Benefits
    • Up to 90% Efficient
    • AD and BD Filter Mode Support
    • SNR: 106 dB, A-Weighted
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables
      Speaker Protection, Easy Listening, Night-Mode Listening.
    • Separate DRC for Satellite and Subchannels
    • Autobank Switching: Preload Coefficients for Different Sample Rates.
      No Need to Write new Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for
      External Microprocessor Intervention
  • Requires Only 3.3 V and PVDD
  • APPLICATIONS
    • Television
    • iPod™ Dock
    • Sound Bar

iPod is a trademark of Apple Inc.

The TAS5711 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5711 is an I2S slave-only device receiving all clocks from external sources. The TAS5711 operates with a PWM carrier between 384-kHz switching rate and 352-KHz switching rate depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The TAS5711 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5711 is an I2S slave-only device receiving all clocks from external sources. The TAS5711 operates with a PWM carrier between 384-kHz switching rate and 352-KHz switching rate depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

Download View video with transcript Video

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TAS5711 20-W Digital Audio-Power Amplifier With EQ, DRC, and 2.1 Mode datasheet (Rev. A) 26 Aug 2010
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TAS571XSW-LINUX — Linux Driver for TAS571X

The Linux driver supports the TAS571x family of Digital input stereo amplifiers. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAI (Digital Audio Interface) class.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos