TAS5733L

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 12 Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.25 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 12 Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.25 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
HTSSOP (DCA) 48 101.25 mm² (12.5 mm × 8.1 mm)
  • Audio Input/Output
    • One-Stereo Serial Audio Input
    • Supports 44.1-kHz and 48-kHz Sample Rates
      (LJ/RJ/I²S)
    • Supports 3-Wire I²S Mode (no MCLK required)
    • Automatic Audio Port Rate Detection
    • Supports BTL and PBTL Configuration
    • POUT = 10 W @ 10% THD+N
      • PVDD = 12 V, 8 Ω, 1 kHz
  • Audio/PWM Processing
    • Independent Channel Volume Controls With
      Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band Automatic Gain
      Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ
      and Other Audio-Processing Features
  • General Features
    • 104-dB SNR, A-Weighted, Referenced to Full
      Scale (0 dB)
    • I²C Serial Control Interface w/ two Addresses
    • Thermal, Short-Circuit, and Undervoltage
      Protection
    • Up to 90% Efficient
    • AD, BD, and Ternary Modulation
    • PWM Level Meter
  • Audio Input/Output
    • One-Stereo Serial Audio Input
    • Supports 44.1-kHz and 48-kHz Sample Rates
      (LJ/RJ/I²S)
    • Supports 3-Wire I²S Mode (no MCLK required)
    • Automatic Audio Port Rate Detection
    • Supports BTL and PBTL Configuration
    • POUT = 10 W @ 10% THD+N
      • PVDD = 12 V, 8 Ω, 1 kHz
  • Audio/PWM Processing
    • Independent Channel Volume Controls With
      Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band Automatic Gain
      Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ
      and Other Audio-Processing Features
  • General Features
    • 104-dB SNR, A-Weighted, Referenced to Full
      Scale (0 dB)
    • I²C Serial Control Interface w/ two Addresses
    • Thermal, Short-Circuit, and Undervoltage
      Protection
    • Up to 90% Efficient
    • AD, BD, and Ternary Modulation
    • PWM Level Meter

The TAS5733L device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load (PBTL) in can produce higher power by driving the parallel outputs into a single lower impedance load. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5733L device is a slave-only device receiving all clocks from external sources. The TAS5733L device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5733L device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load (PBTL) in can produce higher power by driving the parallel outputs into a single lower impedance load. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5733L device is a slave-only device receiving all clocks from external sources. The TAS5733L device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS5733L GUI and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TAS5733L - Digital Input Audio Power Amplifier with EQ and 3-Band AGL datasheet (Rev. A) PDF | HTML Mar 28, 2016
More literature TAS5733LEVM Quick Start Guide Apr 1, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS5733LEVM — TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module

The TAS5733LEVM allows evaluation of the TAS5733L, I2S-input, open loop amplifier from Texas Instruments. The evaluation module is populated with two TAS5733L devices, one configured for two channel operation and one configured for mono operation. The TAS5733L combine a PWM processor with an open (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos