THS4541IRUNRG4

ACTIVE

High-Speed Differential I/O Amplifier | RUN | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: THS4541IRUNRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUN) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the THS4541

  • Fully differential amplifier (FDA) architecture
  • Bandwidth: 500MHz (G = 2V/V)
  • Gain bandwidth product: 850MHz
  • Slew rate: 1500V/µs
  • HD2: –95dBc at 10MHz (2VPP, RL = 500Ω)
  • HD3: –90dBc at 10MHz (2VPP, RL = 500Ω)
  • Input voltage noise: 2.2nV/√Hz (f > 100kHz)
  • Low offset drift: ±0.5µV/°C (typical)
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO)
  • Robust operation for Rload ≥ 50Ω
  • Output common-mode control
  • Power supply:
    • Single-supply voltage range: 2.7V to 5.4V
    • Split-supply voltage range: ±1.35V to ±2.7V
    • Quiescent current: 10.1mA (5V supply)
  • Power-down capability: 2µA (typical)

Description for the THS4541

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. The THS4541 is designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7V to 5.4V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to +125°C and is available in 16-pin VQFN and 10-pin WQFN packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more