Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Input type Differential, Single-ended Output type Differential Interface type Digital Gain Set BW at Acl (MHz) 300 Acl, min spec gain (V/V) 3.8 Voltage gain (min) (V/V) 3.8 Voltage gain (max) (V/V) 211 Gain (max) (dB) 46.5 Architecture Fully Differential ADC Driver Features Integrated Clamps, Shutdown, Single-ended to Differential conversion Vos (offset voltage at 25°C) (typ) (mV) 100 Input voltage noise (typ) (µV√Hz) 0.0011 Slew rate (typ) (V/µs) 1250 Rating Automotive Operating temperature range (°C) -40 to 125
PGA/VGA VGA Number of channels 1 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Input type Differential, Single-ended Output type Differential Interface type Digital Gain Set BW at Acl (MHz) 300 Acl, min spec gain (V/V) 3.8 Voltage gain (min) (V/V) 3.8 Voltage gain (max) (V/V) 211 Gain (max) (dB) 46.5 Architecture Fully Differential ADC Driver Features Integrated Clamps, Shutdown, Single-ended to Differential conversion Vos (offset voltage at 25°C) (typ) (mV) 100 Input voltage noise (typ) (µV√Hz) 0.0011 Slew rate (typ) (V/µs) 1250 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low Noise: Vn = 1.1 nV/√Hz,
    Noise Figure = 9 dB
  • Low Distortion:
    • HD2 = –65 dBc, HD3 = –61 dBc at 32 MHz
    • IMD3 = –62 dBc, OIP3 = 21 dBm at 70 MHz
  • 300-MHz Bandwidth
  • Continuously Variable Gain Range: 11.6 dB
    to 46.5 dB
  • Gain Slope: 38.8 dB/V
  • Fully Differential Input and Output
  • Output Common-Mode Voltage Control
  • Output Voltage Limiting

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low Noise: Vn = 1.1 nV/√Hz,
    Noise Figure = 9 dB
  • Low Distortion:
    • HD2 = –65 dBc, HD3 = –61 dBc at 32 MHz
    • IMD3 = –62 dBc, OIP3 = 21 dBm at 70 MHz
  • 300-MHz Bandwidth
  • Continuously Variable Gain Range: 11.6 dB
    to 46.5 dB
  • Gain Slope: 38.8 dB/V
  • Fully Differential Input and Output
  • Output Common-Mode Voltage Control
  • Output Voltage Limiting

All trademarks are the property of their respective owners.

The THS7530-Q1 device is fabricated using Texas Instruments' state-of-the-art BiCom III SiGe complementary bipolar process. The THS7530-Q1 device is a DC-coupled, wide bandwidth amplifier with voltage-controlled gain. The amplifier has high-impedance differential inputs and low-impedance differential outputs with high-bandwidth gain control, output common-mode control, and output voltage clamping.

Signal-channel performance is exceptional with
300-MHz bandwidth, and third harmonic distortion of –61 dBc at 32 MHz with 1-VPP output into 400 Ω.

Gain control is linear in dB with 0 V to 0.9 V varying the gain from 11.6 dB to 46.5 dB with 38.8-dB/V gain slope.

Output voltage limiting is provided to limit the output voltage swing and to prevent saturating following stages.

The device is characterized for operation over the automotive temperature range, –40°C to +125°C.  

For all available packages, see the orderable addendum at the end of the data sheet.

The THS7530-Q1 device is fabricated using Texas Instruments' state-of-the-art BiCom III SiGe complementary bipolar process. The THS7530-Q1 device is a DC-coupled, wide bandwidth amplifier with voltage-controlled gain. The amplifier has high-impedance differential inputs and low-impedance differential outputs with high-bandwidth gain control, output common-mode control, and output voltage clamping.

Signal-channel performance is exceptional with
300-MHz bandwidth, and third harmonic distortion of –61 dBc at 32 MHz with 1-VPP output into 400 Ω.

Gain control is linear in dB with 0 V to 0.9 V varying the gain from 11.6 dB to 46.5 dB with 38.8-dB/V gain slope.

Output voltage limiting is provided to limit the output voltage swing and to prevent saturating following stages.

The device is characterized for operation over the automotive temperature range, –40°C to +125°C.  

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THS7530-Q1 High-Speed, Fully Differential, Continuously Variable Gain Amplifier datasheet PDF | HTML Dec 9, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS7530EVM — THS7530 Evaluation Module

The THS7530 EVM provides 50 ohm input and output termination for easy evaluation with common 50 ohm test equipment.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos