THS789PFD

NOT RECOMMENDED FOR NEW DESIGNS

Quad channel time measurement unit | PFD | 100 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS789 information

Packaging information

Package | Pins HTQFP (PFD) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the THS789

  • Four Event Channels + Sync Channel
  • Single-Shot Accuracy: 800 ps
  • Precision: 100 ps
  • Result Interface Range: –7 to 7 s
  • Event Input Rate: 200 MHz
  • High-Speed Serial Host-Processor Bus Interface:
    50 MHz
  • High-Speed LVDS-Compatible Serial-Result Bus
    per Channel
  • Temperature Sensor
  • Single 3.3-V Supply

Description for the THS789

The THS789 device is a version of the THS788 with a reduced number of features.

The THS789 is a four-channel timing measurement unit (TMU) that incorporates a time-to-digital converter (TDC) architecture for fast and accurate measurements. The TMU can provide less than 800 ps of single-shot accuracy. The TDC has 13 ps resolution (LSB), which is derived from an external master clock of 200 MHz. It uses fast LVDS-compatible interfaces for all of its event inputs and serial result outputs, which allows for fast and reliable data transfer. Each channel can process timestamps at a maximum speed of 200 MSPS.

The THS789 has a 40-bit serial-result interface that is operated at 300 MHz using single data rate clocking. The event channels can be programmed to take timestamps on rising edges or falling edges. Host programming is achieved through a 50-MHz LVCMOS interface.

The THS789 is available in a HTQFP-100 with a heat slug on top for easy heat-sink access. The device is built using TI’s RF SiGe process technology, which allows for maximum timing accuracy with low power.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more