TL074A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TL074H ACTIVE Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider temperature range (-40°C to 125°C), lower quiescent current (0.0937 mA), wider voltage range (4.5 V to 40 V), and improved offset voltage drift

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.4 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 18 Features Standard Amps Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.4 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 18 Features Standard Amps Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
  • High slew rate: 20V/µs (TL07xH, typ)
  • Low offset voltage: 1mV (TL07xH, typ)
  • Low offset voltage drift: 2µV/°C
  • Low power consumption: 940µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes VCC+
  • Low input bias and offset currents
  • Low noise:
    • Vn = 37nV/√Hz (typ) at f = 1kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage:
    • ±2.25V to ±20V, 4.5V to 40V
  • High slew rate: 20V/µs (TL07xH, typ)
  • Low offset voltage: 1mV (TL07xH, typ)
  • Low offset voltage drift: 2µV/°C
  • Low power consumption: 940µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes VCC+
  • Low input bias and offset currents
  • Low noise:
    • Vn = 37nV/√Hz (typ) at f = 1kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage:
    • ±2.25V to ±20V, 4.5V to 40V

The TL071H, TL072H, and TL074H (TL07xH) family of devices are next-generation versions of the industry-standard TL071, TL072, and TL074 (TL07x) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/µs), and common-mode input to the positive supply.

High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to +125°C range enable the TL07xH devices for use in the most rugged and demanding applications.

The TL071H, TL072H, and TL074H (TL07xH) family of devices are next-generation versions of the industry-standard TL071, TL072, and TL074 (TL07x) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/µs), and common-mode input to the positive supply.

High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to +125°C range enable the TL07xH devices for use in the most rugged and demanding applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TL07xx Low-Noise, FET-Input Operational Amplifiers datasheet (Rev. W) PDF | HTML Jul 2, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TL074, TL074A, TL074B PSpice Model

SLOJ068.ZIP (0 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos