TL074ACD

OBSOLETE

Quad, 30V, 3MHz, high slew rate (13V/µs), 6mV offset voltage, In to V+ operational amplifier | D | 14 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TL074ACD is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TL074ACDR ACTIVE Quad, 30V, 3MHz, high slew rate (13V/µs), 6mV offset voltage, In to V+ operational amplifier | D | 14 | 0 to 70
TL074HIDR ACTIVE Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation | D | 14 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL074ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL074A information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the TL074A

  • High slew rate: 20V/µs (TL07xH, typ)
  • Low offset voltage: 1mV (TL07xH, typ)
  • Low offset voltage drift: 2µV/°C
  • Low power consumption: 940µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes VCC+
  • Low input bias and offset currents
  • Low noise:
    • Vn = 37nV/√Hz (typ) at f = 1kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage:
    • ±2.25V to ±20V, 4.5V to 40V

Description for the TL074A

The TL071H, TL072H, and TL074H (TL07xH) family of devices are next-generation versions of the industry-standard TL071, TL072, and TL074 (TL07x) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/µs), and common-mode input to the positive supply.

High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to +125°C range enable the TL07xH devices for use in the most rugged and demanding applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL074ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more