TL092CPSR

ACTIVE

Dual, 36-V, 1-MHz, In to V- operational amplifier | PS | 8 | 0 to 70

ACTIVE Custom reel may be available
Same as: TL092CPSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TL062CDR ACTIVE Dual, 30V, 1MHz, In to V+ operational amplifier | D | 8 | 0 to 70 Faster slew rate (3.5V/μs), lower power (0.2mA), wider temp range (-40 to 85°C)
TL072HIDR ACTIVE Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation | D | 8 | -40 to 125 Wider supply (4.5V to 40V), higher GBW (5.25MHz), faster slew rate (20V/µs), lower offset (4mV), lower offset drift (2µV/°C), lower power (0.9375mA), wider temperature range (-40 to 125°C); No newer alternate in SOP package
TLV9302IDR ACTIVE Dual, 40-V, 1-MHz, low-power operational amplifier | D | 8 | -40 to 125 Wider supply voltage (4.5V to 40V), faster slew rate (3V/μs), lower offset voltage (2.5mV), lower power (0.15mA), lower noise (33nV/√Hz), higher output current (60mA), wider temp range (-40 to 125°C)

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL092 information

Packaging information

Package | Pins SOP (PS) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TL092

  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

Description for the TL092

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more