TL092

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TL072H ACTIVE Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider supply (4.5V to 40V), higher GBW (5.25MHz), faster slew rate (20V/µs), lower offset (4mV), lower offset drift (2µV/°C), lower power (0.9375mA), wider temperature range (-40 to 125°C)
TLV9302 ACTIVE Dual, 40-V, 1-MHz, low-power operational amplifier Wider supply voltage (4.5 V to 40 V), faster slew rate (3 V/μs), lower offset voltage (2.5 mV), lower power (0.15 mA), lower noise (33 nV/√Hz), higher output current (60 mA), wider temp range (-40 to 125 °C)
TL062 ACTIVE Dual, 30V, 1MHz, In to V+ operational amplifier Faster slew rate (3.5 V/μs), lower power (0.2 mA), wider temp range (-40 to 85 °C)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 34 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 400 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 34 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 400 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
SOP (PS) 8 48.36 mm² (6.2 mm × 7.8 mm)
  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual JFET-Input Operational Amplifier datasheet Jun 22, 2001

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​