TL331LV-Q1

ACTIVE

Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.6 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, POR Iq per channel (typ) (mA) 0.025 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.6 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, POR Iq per channel (typ) (mA) 0.025 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • 1.65 V to 5.5 V supply range
  • Rail-to-Rail input with Failsafe
  • Low input offset voltage 400 µV typical
  • 600ns typical propagation delay
  • Low quiescent current 25 µA/Ch typical
  • Low input bias current 5 pA typical
  • Open-drain output
  • Full -40°C to +125°C temperature range
  • Power-On-Reset (POR) for known start-up
  • 2 kV ESD protection
  • Improved replacement for TL331 -Q1, LM393 -Q1 & LM339 -Q1 family for V CC ≤ 5 V.
  • Alternate pinout for single (TL391 -Q1)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • 1.65 V to 5.5 V supply range
  • Rail-to-Rail input with Failsafe
  • Low input offset voltage 400 µV typical
  • 600ns typical propagation delay
  • Low quiescent current 25 µA/Ch typical
  • Low input bias current 5 pA typical
  • Open-drain output
  • Full -40°C to +125°C temperature range
  • Power-On-Reset (POR) for known start-up
  • 2 kV ESD protection
  • Improved replacement for TL331 -Q1, LM393 -Q1 & LM339 -Q1 family for V CC ≤ 5 V.
  • Alternate pinout for single (TL391 -Q1)

The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331 -Q1, LM2xx, LM3xx and LM290x -Q1 comparator family in low voltage (≤ 5 V) applications for improved performance and added features.

The LV devices include a Power-On-Reset (POR) feature to make sure the output is in a High-Z state until the minimum supply voltage has been reached to prevent output transients during power-up and power-down. The family also feature Rail to Rail inputs that can go up to 6 V without damage or phase inversion.

The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331 -Q1, LM2xx -Q1, LM3xx and LM290x -Q1 comparator families.

The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331 -Q1, LM2xx, LM3xx and LM290x -Q1 comparator family in low voltage (≤ 5 V) applications for improved performance and added features.

The LV devices include a Power-On-Reset (POR) feature to make sure the output is in a High-Z state until the minimum supply voltage has been reached to prevent output transients during power-up and power-down. The family also feature Rail to Rail inputs that can go up to 6 V without damage or phase inversion.

The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331 -Q1, LM2xx -Q1, LM3xx and LM290x -Q1 comparator families.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TL331LV-Q1, TL391LV-Q1, LM393LV-Q1and LM339LV-Q1Low VoltageAutomotiveRail to Rail Input Comparators datasheet (Rev. E) PDF | HTML Nov 16, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos