TL3414A

ACTIVE

Dual, 15-V, 1.1-MHz, 70-mA output current operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9102 ACTIVE Dual, 16-V, 1.1-MHz, low-power operational amplifier Pin-to-pin upgrade with improved performance: lower quiescent current(120uA), higher slew rate(4.5V/us) and output current(80mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 0.83 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 100000 CMRR (typ) (dB) 79 Iout (typ) (A) 0.07 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.75 Output swing headroom (to positive supply) (typ) (V) -0.75
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 0.83 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 100000 CMRR (typ) (dB) 79 Iout (typ) (A) 0.07 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.75 Output swing headroom (to positive supply) (typ) (V) -0.75
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Single/Dual Power-Supply Operation
  • High Output Current . . . 70 mA, VCC+ = 5 V
  • Wide Operating Voltage . . . 3 V to 15 V (Single Supply)
  • Ideal for Headphone Drivers

  • Single/Dual Power-Supply Operation
  • High Output Current . . . 70 mA, VCC+ = 5 V
  • Wide Operating Voltage . . . 3 V to 15 V (Single Supply)
  • Ideal for Headphone Drivers

The TL3414A device is a dual operational amplifier that can be operated with single or dual power supplies. In addition to high gain and high output voltage swing, it is capable of driving a 70-mA load, making it ideally suited for simple, low-cost audio-amplifier applications, such as headphone amplifiers in DVD and CDRW applications.

The TL3414A device is a dual operational amplifier that can be operated with single or dual power supplies. In addition to high gain and high output voltage swing, it is capable of driving a 70-mA load, making it ideally suited for simple, low-cost audio-amplifier applications, such as headphone amplifiers in DVD and CDRW applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TL3414A datasheet (Rev. A) 18 Jan 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​