Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 36 Vs (min) (V) 2 Rating Automotive Features Standard comparator Iq per channel (typ) (mA) 0.21 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 36 Vs (min) (V) 2 Rating Automotive Features Standard comparator Iq per channel (typ) (mA) 0.21 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 0: –40°C to 150°C ambient operating temperature range (E version)
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range (B and Q versions)
    • Device temperature grade 3: –40°C to 85°C ambient operating temperature range (I version)
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • NEW TL331B-Q1 and TL391B-Q1
  • Wide range of supply voltage, 2V to 36V
  • Low supply-current drain independent of supply voltage: 0.43mA Typ (B version)
  • Low input bias current, 3.5nA typ (B version)
  • Low input offset voltage, 0.37mV typ (B Version)
  • Differential input voltage range equal to maximum-rated supply voltage, ±36V
  • Input range includes ground
  • TL391B-Q1 provides an alternate pinout
  • Output compatible With TTL, MOS and CMOS
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 0: –40°C to 150°C ambient operating temperature range (E version)
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range (B and Q versions)
    • Device temperature grade 3: –40°C to 85°C ambient operating temperature range (I version)
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • NEW TL331B-Q1 and TL391B-Q1
  • Wide range of supply voltage, 2V to 36V
  • Low supply-current drain independent of supply voltage: 0.43mA Typ (B version)
  • Low input bias current, 3.5nA typ (B version)
  • Low input offset voltage, 0.37mV typ (B Version)
  • Differential input voltage range equal to maximum-rated supply voltage, ±36V
  • Input range includes ground
  • TL391B-Q1 provides an alternate pinout
  • Output compatible With TTL, MOS and CMOS

The TL331B-Q1 and TL391B-Q1 devices are the next generation versions of the industry-standard TL331-Q1 comparator. These next generation devices provide outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, dedicated ESD protection cells with improved negative input voltage handling. The TL331B-Q1 can drop-in replace both the TL331-Q1 "I" and "Q" versions. The TL391B-Q1 provides an alternate pinout of the TL331B-Q1. The TL331E-Q1 extends the temp range up to 150ºC, meeting AEC-Q100 Grade 0 temperature requirements.

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2V to 36V and VCC is at least 1.5V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.

The TL331B-Q1 and TL391B-Q1 devices are the next generation versions of the industry-standard TL331-Q1 comparator. These next generation devices provide outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, dedicated ESD protection cells with improved negative input voltage handling. The TL331B-Q1 can drop-in replace both the TL331-Q1 "I" and "Q" versions. The TL391B-Q1 provides an alternate pinout of the TL331B-Q1. The TL331E-Q1 extends the temp range up to 150ºC, meeting AEC-Q100 Grade 0 temperature requirements.

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2V to 36V and VCC is at least 1.5V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TL331B-Q1 ACTIVE Automotive grade, 36-V, single comparator Same functionality with different pinout.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TL331B-Q1, TL391B-Q1 and TL331-Q1 Automotive Single Comparators datasheet (Rev. H) PDF | HTML Jan 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TL331 PSpice Model (Rev. E)

SLVM937E.ZIP (44 KB) - PSpice model
Supported products & hardware
Simulation model

TL331 TINA-TI Reference Design (Rev. A)

SLVMCS2A.ZIP (9 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos