TLC2201-SP

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 60 GBW (typ) (MHz) 1.8 Slew rate (typ) (V/µs) 2.5 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 110 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.0045 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2.3 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.2
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 60 GBW (typ) (MHz) 1.8 Slew rate (typ) (V/µs) 2.5 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 110 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.0045 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2.3 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.2
LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • QML-V Qualifed SMD 5962-9088203V2A
  • Low Input Offset Voltage: 400 µV Max
  • Excellent Offset Voltage Stability
    With Temperature: 0.5 µV/°C Typ
  • Rail-to-Rail Output Swing
  • Low Input Bias Current:
    1 pA Typ at TA = 25°C
  • Common-Mode Input Voltage Range
    Includes the Negative Rail
  • Fully Specified For Both Single-Supply and
    Split-Supply Operation

LinCMOS is a trademark of Texas Instruments.
Parts, PSpice are trademarks of MicroSim Corporation.

  • QML-V Qualifed SMD 5962-9088203V2A
  • Low Input Offset Voltage: 400 µV Max
  • Excellent Offset Voltage Stability
    With Temperature: 0.5 µV/°C Typ
  • Rail-to-Rail Output Swing
  • Low Input Bias Current:
    1 pA Typ at TA = 25°C
  • Common-Mode Input Voltage Range
    Includes the Negative Rail
  • Fully Specified For Both Single-Supply and
    Split-Supply Operation

LinCMOS is a trademark of Texas Instruments.
Parts, PSpice are trademarks of MicroSim Corporation.

The TLC2201 is a precision, low-noise operational amplifier using Texas Instruments Advanced LinCMOS process. This device combines the noise performance of the lowest-noise JFET amplifiers with the dc precision available previously only in bipolar amplifiers. The Advanced LinCMOS process uses silicon-gate technology to obtain input offset voltage stability with temperature and time that far exceeds that obtainable using metal-gate technology. In addition, this technology makes possible input impedance levels that meet or exceed levels offered by top-gate JFET and expensive dielectric-isolated devices.

The combination of excellent DC and noise performance with a common-mode input voltage range that includes the negative rail makes these devices an ideal choice for high-impedance, low-level signal-conditioning applications in either single-supply or split-supply configurations.

The device inputs and outputs are designed to withstand −100-mA surge currents without sustaining latch-up. In addition, internal ESD-protection circuits prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in degradation of the parametric performance.

The TLC2201 is characterized for operation over the full military temperature range of −55°C to 125°C.

The TLC2201 is a precision, low-noise operational amplifier using Texas Instruments Advanced LinCMOS process. This device combines the noise performance of the lowest-noise JFET amplifiers with the dc precision available previously only in bipolar amplifiers. The Advanced LinCMOS process uses silicon-gate technology to obtain input offset voltage stability with temperature and time that far exceeds that obtainable using metal-gate technology. In addition, this technology makes possible input impedance levels that meet or exceed levels offered by top-gate JFET and expensive dielectric-isolated devices.

The combination of excellent DC and noise performance with a common-mode input voltage range that includes the negative rail makes these devices an ideal choice for high-impedance, low-level signal-conditioning applications in either single-supply or split-supply configurations.

The device inputs and outputs are designed to withstand −100-mA surge currents without sustaining latch-up. In addition, internal ESD-protection circuits prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in degradation of the parametric performance.

The TLC2201 is characterized for operation over the full military temperature range of −55°C to 125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLC2201-SP Class-V Advanced LinCMOS Low-Noise Precision Operational Amp datasheet Feb 11, 2011
* SMD TLC2201-SP SMD 5962-90882 Jul 8, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​