TLC272BCP

ACTIVE

Dual, 16-V, 2-MHz, 2-mV offset voltage, In to V- operational amplifier | P | 8 | 0 to 70

Same as: TLC272BCP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the TLC272B

  • Wide range of supply voltages over specified temperature range:
    • 0°C to 70°C: 3V to 16V
    • –40°C to 125°C: 4V to 16V
    • –55°C to 125°C: 4V to 16V
  • Single-supply operation
  • Common-mode input voltage range extends below the negative rail (C-suffix, I-suffix types)
  • Low noise: typically 10.8nV/√Hz at f = 1kHz
  • Output voltage range includes negative rail
  • High input impedance: >1012 Ω typical
  • ESD-protection circuitry
  • Small-outline package option also available in tape and reel
  • Designed-in latch-up immunity

Description for the TLC272B

The TLC272 and TLC277 precision dual operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds approaching those of general-purpose BiFET devices.

The extremely high input impedance, low bias currents, and boosted slew rates make these cost effective devices an excellent choice for applications previously reserved for BiFET and NFET products.Four offset voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC272 (10mV) to the high-precision TLC277 (500µV). These advantages, in combination with good common-mode rejection and supply voltage rejection, make these devices a good choice for new state-of-the-art designs as well as for upgrading existing designs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more