TLE2071M

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM158A ACTIVE Military-grade, dual, 30-V, 700-kHz, 3-mV offset voltage op amp Wider supply range (3 V to 32 V), lower offset voltage (2 mV), lower power (0.35 mA)
TLC2252AM ACTIVE Rail-To-Rail uPower Precision Advanced LinCMOS™ Dual Operational Amplifier Lower offset voltage (0.85 mV), lower power (0.035 mA), lower noise (19 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 38 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3.2 Input bias current (max) (pA) 175 CMRR (typ) (dB) 98 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 38 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3.2 Input bias current (max) (pA) 175 CMRR (typ) (dB) 98 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9
CDIP (JG) 8 64.032 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • Low offset voltage: ±300µV Typ (TLE2071A)
  • Low noise: 17nV/√Hz at 1kHz
  • Low bias current: ±15pA
  • Wider Supply Rails Increase Dynamic Signal Range to ±19V
  • Amplifier operates with differential inputs up to supply rail
  • Wide bandwidth: 10MHz GBW, unity-gain stable
  • Provides Maximum Noise Floor 17nV/√Hz
  • Low offset voltage: ±300µV Typ (TLE2071A)
  • Low noise: 17nV/√Hz at 1kHz
  • Low bias current: ±15pA
  • Wider Supply Rails Increase Dynamic Signal Range to ±19V
  • Amplifier operates with differential inputs up to supply rail
  • Wide bandwidth: 10MHz GBW, unity-gain stable
  • Provides Maximum Noise Floor 17nV/√Hz

The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:

TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see

The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:

TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLE207x,TLE207xA Excalibur Low-Noise High-Speed Operational Amplifiers datasheet (Rev. D) PDF | HTML Jan 29, 2026
* SMD TLE2071M SMD 5962-94602 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​