TLE2074

ACTIVE

Quad, 38-V, 10-MHz, 40-V/μs slew rate, In to V+, JFET-input operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
OPA4992 ACTIVE Quad, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp Rail-to-rail I/O, wider supply range (2.7 V to 40 V), higher GBW (10.6 MHz), lower offset voltage (1 mV), lower noise (7 nV/√Hz), higher output current (65 mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 38 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.625 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 10.1 Input bias current (max) (pA) 175 CMRR (typ) (dB) 98 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 38 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.625 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 10.1 Input bias current (max) (pA) 175 CMRR (typ) (dB) 98 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Low offset voltage: ±300µV Typ (TLE2071A)
  • Low noise: 17nV/√Hz at 1kHz
  • Low bias current: ±15pA
  • Wider Supply Rails Increase Dynamic Signal Range to ±19V
  • Amplifier operates with differential inputs up to supply rail
  • Wide bandwidth: 10MHz GBW, unity-gain stable
  • Provides Maximum Noise Floor 17nV/√Hz
  • Low offset voltage: ±300µV Typ (TLE2071A)
  • Low noise: 17nV/√Hz at 1kHz
  • Low bias current: ±15pA
  • Wider Supply Rails Increase Dynamic Signal Range to ±19V
  • Amplifier operates with differential inputs up to supply rail
  • Wide bandwidth: 10MHz GBW, unity-gain stable
  • Provides Maximum Noise Floor 17nV/√Hz

The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:

TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see

The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:

TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLE207x,TLE207xA Excalibur Low-Noise High-Speed Operational Amplifiers datasheet (Rev. D) PDF | HTML Jan 29, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note TLE2071, TLE2072, TLE2074 EMI Immunity Performance Dec 31, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLE2074, TLE2074A PSpice Model

SLOJ114.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos