Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Rating Catalog Features POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 40.2 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Rating Catalog Features POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 40.2 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DSG) 8 4 mm² (2 mm × 2 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • Wide 2.4V to 40V supply range
  • Rail-to-rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage 500µV
  • 420ns typical propagation delay
  • Low quiescent current 5µA per channel
  • Low input bias current 150fA
  • Push-pull output option (TLV181x)
  • Open-drain output option (TLV182x)
  • Full -40°C to +125°C temperature range
  • 2 kV ESD protection
  • Functional Safety-Capable
  • Wide 2.4V to 40V supply range
  • Rail-to-rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage 500µV
  • 420ns typical propagation delay
  • Low quiescent current 5µA per channel
  • Low input bias current 150fA
  • Push-pull output option (TLV181x)
  • Open-drain output option (TLV182x)
  • Full -40°C to +125°C temperature range
  • 2 kV ESD protection
  • Functional Safety-Capable

The TLV181x and TLV182x are a family of 40 volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420ns with a full supply voltage range of 2.4V to 40V with a quiescent supply current of only 5µA per channel.

All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV181x comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.

The TLV182x comparators have an open-drain output stage that can be pulled up to 40V independent of comparator supply voltage.

The TLV181x and TLV182x are a family of 40 volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420ns with a full supply voltage range of 2.4V to 40V with a quiescent supply current of only 5µA per channel.

All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV181x comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.

The TLV182x comparators have an open-drain output stage that can be pulled up to 40V independent of comparator supply voltage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLV181x and TLV182x Family of 40V Rail-to-Rail Input Comparators with Push-Pull or Open-Drain Output Options datasheet (Rev. E) PDF | HTML Jul 9, 2025
Application note Comparator Output Types (Rev. A) PDF | HTML Jun 2, 2025
Application note Comparator Input Types PDF | HTML Feb 7, 2023
Functional safety information TLV1812, TLV1822 Functional Safety, FIT Rate, Failure Mode Dist, and Pin FMA PDF | HTML Sep 23, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV181x PSpice Model (Rev. A)

SNOM762A.ZIP (1571 KB) - PSpice model
Supported products & hardware
Simulation model

TLV181x TINA-TI Spice Model

SNOM759.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

PMP31276 — 288W PFC, LLC and bidirectional battery charger reference design

This reference design is an AC/DC battery-backup charger with two outputs: system and battery. A 4-SW bidirectional buck-boost charges the battery and supplies system load. An optional microcontroller disables main power sections, reducing stand-by power while collecting parameters for telemetry.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos