Product details

Number of channels 2 Output type Open-drain Propagation delay time (µs) 1 Vs (max) (V) 65 Vs (min) (V) 4.5 Rating Catalog Features Fail-safe, Internal Reference, POR Iq per channel (typ) (mA) 0.008 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 36 VICR (min) (V) 2.2
Number of channels 2 Output type Open-drain Propagation delay time (µs) 1 Vs (max) (V) 65 Vs (min) (V) 4.5 Rating Catalog Features Fail-safe, Internal Reference, POR Iq per channel (typ) (mA) 0.008 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 36 VICR (min) (V) 2.2
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Wide supply range: 3.3V to 65V
  • Fail-safe inputs up to 65V
  • Open-drain output up to 65V
  • 2.5V, 1.5%, 100ppm maximum voltage reference
  • Reference output can drive up to 1mA
  • 3mV input offset voltage
  • 900ns propagation delay
  • Power-on-reset provides a known startup condition
  • Low supply current: 8uA per channel
  • Pin spacings meet IPC2221A creepage requirements (SOIC).
  • Temperature range: -40°C to +125°C
  • Wide supply range: 3.3V to 65V
  • Fail-safe inputs up to 65V
  • Open-drain output up to 65V
  • 2.5V, 1.5%, 100ppm maximum voltage reference
  • Reference output can drive up to 1mA
  • 3mV input offset voltage
  • 900ns propagation delay
  • Power-on-reset provides a known startup condition
  • Low supply current: 8uA per channel
  • Pin spacings meet IPC2221A creepage requirements (SOIC).
  • Temperature range: -40°C to +125°C

The TLV1921 and TLV1922 are a family of single and dual 65V comparators with an integrated 2.5V reference that is externally accessible. The inputs are fail-safe tolerant up to 65V independent of the supply voltage. This makes the comparators well suited for 12V and 24V industrial systems where operating voltage compliance to 65V is required. Likewise, the fail-safe inputs eliminate power supply sequencing concerns.

The single and dual channel options have an externally available 2.5V reference output and undedicated comparator inputs allowing for inverting and non-inverting configurations. The dual also has an externally available 2.5V refernce output which is internally connected to the non-inverting input of the first comparator. The dual configuration enables window comparator applications or dual channel over-voltage detection.

All devices include a Power-On Reset (POR) feature that sets the output to a known state until the minimum supply voltage has been reached and the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The Family of comparators have an open-drain output stage that is 65V compliant.

The TLV1921 and TLV1922 are a family of single and dual 65V comparators with an integrated 2.5V reference that is externally accessible. The inputs are fail-safe tolerant up to 65V independent of the supply voltage. This makes the comparators well suited for 12V and 24V industrial systems where operating voltage compliance to 65V is required. Likewise, the fail-safe inputs eliminate power supply sequencing concerns.

The single and dual channel options have an externally available 2.5V reference output and undedicated comparator inputs allowing for inverting and non-inverting configurations. The dual also has an externally available 2.5V refernce output which is internally connected to the non-inverting input of the first comparator. The dual configuration enables window comparator applications or dual channel over-voltage detection.

All devices include a Power-On Reset (POR) feature that sets the output to a known state until the minimum supply voltage has been reached and the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The Family of comparators have an open-drain output stage that is 65V compliant.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV192x Family of 65V Comparators with Integrated 2.5V Voltage Reference datasheet PDF | HTML Dec 20, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV1921 PSpice Model (Rev. A)

SNOM810A.ZIP (286 KB) - PSpice model
Supported products & hardware
Simulation model

TLV1921 TINA-TI Model (Rev. A)

SNOM809A.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos