TLV2172

ACTIVE

Dual, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9362 ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply range (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/us), lower noise (8.5 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 116 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.07 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 116 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.07 Output swing headroom (to positive supply) (typ) (V) -0.07
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Supply Range: 4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Noise: 9 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • EMI-Hardened
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 10 MHz
  • Slew Rate: 10 V/µs
  • Low Quiescent Current: 1.6 mA per Amplifier
  • High Common-Mode Rejection: 116 dB (Typical)
  • Low Input Bias Current: 10 pA
  • Supply Range: 4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Noise: 9 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • EMI-Hardened
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 10 MHz
  • Slew Rate: 10 V/µs
  • Low Quiescent Current: 1.6 mA per Amplifier
  • High Common-Mode Rejection: 116 dB (Typical)
  • Low Input Bias Current: 10 pA

The TLVx172 family of electromagnetic interference (EMI)-hardened, 36-V, single-supply, low-noise operational amplifiers (op amps) features a THD+N of 0.0002% at 1 kHz with the ability to operate on supplies ranging from 4.5 V (±2.25 V) to 36 V (±18V). These features, along with low noise and very high PSRR, enable the TLVx172 to amplify microvolt-level signals in applications such as HEV and EV automobiles and power trains, medical instrumentation, and more. The TLVx172 device offers good offset and drift, a high bandwidth of 10 MHz, and a slew rate of 10 V/µs with only 2.3 mA of quiescent current over temperature (maximum).

Unlike most op amps that are specified at only one supply voltage, the TLVx172 device is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. TLVx172 device is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that the device can operate with a full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail.

The TLVx172 op amp is specified from –40°C to +125°C.

The TLVx172 family of electromagnetic interference (EMI)-hardened, 36-V, single-supply, low-noise operational amplifiers (op amps) features a THD+N of 0.0002% at 1 kHz with the ability to operate on supplies ranging from 4.5 V (±2.25 V) to 36 V (±18V). These features, along with low noise and very high PSRR, enable the TLVx172 to amplify microvolt-level signals in applications such as HEV and EV automobiles and power trains, medical instrumentation, and more. The TLVx172 device offers good offset and drift, a high bandwidth of 10 MHz, and a slew rate of 10 V/µs with only 2.3 mA of quiescent current over temperature (maximum).

Unlike most op amps that are specified at only one supply voltage, the TLVx172 device is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. TLVx172 device is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that the device can operate with a full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail.

The TLVx172 op amp is specified from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLVx172 36-V, single-supply, low-power operational amplifier for cost-sensitive systems datasheet (Rev. C) PDF | HTML Jan 21, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLVX172 PSpice Model (Rev. C)

SBOMA92C.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLVx172 TINA-TI Reference Design (Rev. A)

SBOMA94A.TSC (338 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLVX172 TINA-TI Spice Model (Rev. A)

SBOMA93A.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos