TLV2221

ACTIVE

Single, 10-V, 510-kHz operational amplifier with high output current (10 mA)

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9101 ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (1.1 MHz), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.51 Slew rate (typ) (V/µs) 0.18 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.055 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 60 CMRR (typ) (dB) 83 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.125 Output swing headroom (to positive supply) (typ) (V) -0.125
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.51 Slew rate (typ) (V/µs) 0.18 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.055 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 60 CMRR (typ) (dB) 83 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.125 Output swing headroom (to positive supply) (typ) (V) -0.125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Output Swing Includes Both Supply Rails
  • Low Noise: 19nV/√ Hz Typical at f = 1kHz
  • Low Input Bias Current: ±10pA Typical
  • Fully Specified for Single-Supply 3V and 5V Operation
  • Very Low Power: 130µA Typical
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Wide Supply Voltage Range: 2.7V to 10V
  • Output Swing Includes Both Supply Rails
  • Low Noise: 19nV/√ Hz Typical at f = 1kHz
  • Low Input Bias Current: ±10pA Typical
  • Fully Specified for Single-Supply 3V and 5V Operation
  • Very Low Power: 130µA Typical
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Wide Supply Voltage Range: 2.7V to 10V

The TLV2221 is a single low-voltage operational amplifier available in the SOT-23 package. TLV2221 offers a compromise between the ac performance and output drive of the TLV2231 and the micro-power TLV2211.

TLV2221 consumes only 150µA (max) of supply current and is designed for battery-powered applications. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications.

The TLV2221, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micro-power dissipation levels combined with 3V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pick-up from long printed circuit board (PCB) traces. TI has also taken special care to provide a pinout that is optimized for board layout (see Typical Surface-Mount Layout for a Fixed-Gain Non-inverting Amplifier). Both inputs are separated by GND to prevent coupling or leakage paths. The OUT and IN− terminals are on the same end of the board to provide negative feedback. Finally, gain setting resistors and decoupling capacitor are easily placed around the package.

The TLV2221 is a single low-voltage operational amplifier available in the SOT-23 package. TLV2221 offers a compromise between the ac performance and output drive of the TLV2231 and the micro-power TLV2211.

TLV2221 consumes only 150µA (max) of supply current and is designed for battery-powered applications. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications.

The TLV2221, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micro-power dissipation levels combined with 3V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pick-up from long printed circuit board (PCB) traces. TI has also taken special care to provide a pinout that is optimized for board layout (see Typical Surface-Mount Layout for a Fixed-Gain Non-inverting Amplifier). Both inputs are separated by GND to prevent coupling or leakage paths. The OUT and IN− terminals are on the same end of the board to provide negative feedback. Finally, gain setting resistors and decoupling capacitor are easily placed around the package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV2221, TLV2221Y Advanced LinCMOS Rail-to-Rail Very Low-power Single Operational Amplifiers datasheet (Rev. C) PDF | HTML 19 May 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Use of Rail-to-Rail Operational Amplifiers (Rev. A) 22 Dec 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

TLV2221 PSpice Model

SLOJ123.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos