TLV314

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA310 ACTIVE Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier Better accuracy (1.4mV Vos max), higher output current (150mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 96 Iout (typ) (A) 0.02 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 96 Iout (typ) (A) 0.02 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Low Offset Voltage: 0.75 mV (typ)
  • Low Input Bias Current: 1 pA (typ)
  • Wide Supply Range: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 3 MHz
  • Low IQ: 250 µA/Ch (max)
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C
  • Low Offset Voltage: 0.75 mV (typ)
  • Low Input Bias Current: 1 pA (typ)
  • Wide Supply Range: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 3 MHz
  • Low IQ: 250 µA/Ch (max)
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 µA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.

The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.

The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.

The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 µA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.

The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.

The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLVx314 3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifier datasheet (Rev. A) PDF | HTML Mar 22, 2016
Application brief Active Filtering in Automotive Audio Applications (Rev. A) Aug 15, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML Sep 30, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV314 PSpice Model (Rev. C)

SBOM974C.ZIP (23 KB) - PSpice model
Supported products & hardware
Simulation model

TLV314 TINA-TI Reference Design (Rev. A)

SBOM973A.ZIP (21 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV314 TINA-TI Spice Model (Rev. A)

SBOM972A.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos