TLV341

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA310 ACTIVE Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier Higher output current (150mA), better accuracy (1.4mV Vos max), rail-to-rail inputs and outputs, smaller packages

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.5 Rail-to-rail Out GBW (typ) (MHz) 2.2 Slew rate (typ) (V/µs) 0.9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.07 Vn at 1 kHz (typ) (nV√Hz) 33 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Features Shutdown, Small Size Input bias current (max) (pA) 200 CMRR (typ) (dB) 90 Iout (typ) (A) 0.113 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -0.5 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.5 Rail-to-rail Out GBW (typ) (MHz) 2.2 Slew rate (typ) (V/µs) 0.9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.07 Vn at 1 kHz (typ) (nV√Hz) 33 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Features Shutdown, Small Size Input bias current (max) (pA) 200 CMRR (typ) (dB) 90 Iout (typ) (A) 0.113 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -0.5 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.07
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm) SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • 1.8V and 5V performance
  • Low offset (A grade)
    • 1.25mV maximum (25°C)
    • 1.7mV maximum (–40°C to 125°C)
  • Rail-to-rail output swing
  • Wide common-mode input voltage range: –0.2V to (V+ – 0.5V)
  • Input bias current: 1pA (typical)
  • Input offset voltage: 0.3mV (typical)
  • Low supply current: 70µA/channel
  • Low shutdown current: 10pA (typical) per channel
  • Gain bandwidth: 2.3MHz (typical)
  • Slew rate: 0.9V/µs (typical)
  • Turnon time from shutdown: 5µs (typical)
  • Input referred voltage noise (at 10kHz): 20nV/√ Hz
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (HBM)
    • 750V Charged-device model (CDM)
  • 1.8V and 5V performance
  • Low offset (A grade)
    • 1.25mV maximum (25°C)
    • 1.7mV maximum (–40°C to 125°C)
  • Rail-to-rail output swing
  • Wide common-mode input voltage range: –0.2V to (V+ – 0.5V)
  • Input bias current: 1pA (typical)
  • Input offset voltage: 0.3mV (typical)
  • Low supply current: 70µA/channel
  • Low shutdown current: 10pA (typical) per channel
  • Gain bandwidth: 2.3MHz (typical)
  • Slew rate: 0.9V/µs (typical)
  • Turnon time from shutdown: 5µs (typical)
  • Input referred voltage noise (at 10kHz): 20nV/√ Hz
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (HBM)
    • 750V Charged-device model (CDM)

The TLV34xx devices are single and dual CMOS operational amplifiers, respectively, with low-voltage, low-power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.3mV (typical). For applications requiring excellent dc precision, the A grade (TLV34xA) has a low offset voltage of 1.25mV (maximum) at 25°C.

These single-supply amplifiers are designed specifically for ultra-low-voltage (1.5V to 5V) operation, with a common-mode input voltage range that typically extends from –0.2V to 0.5V from the positive supply rail.

The TLV341 (single) and TLV342 (dual) in the RUG package also offer a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 45pA (typical). Offered in both the SOT-23 and smaller SC70 packages, the TLV341 is an excellent choice for the most space-constrained applications. The dual TLV342 is offered in the standard SOIC, VSSOP, and X2QFN packages.

An extended industrial temperature range from –40°C to 125°C makes the TLV34xx flexible for use in a wide variety of commercial and industrial applications.

The TLV34xx devices are single and dual CMOS operational amplifiers, respectively, with low-voltage, low-power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.3mV (typical). For applications requiring excellent dc precision, the A grade (TLV34xA) has a low offset voltage of 1.25mV (maximum) at 25°C.

These single-supply amplifiers are designed specifically for ultra-low-voltage (1.5V to 5V) operation, with a common-mode input voltage range that typically extends from –0.2V to 0.5V from the positive supply rail.

The TLV341 (single) and TLV342 (dual) in the RUG package also offer a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 45pA (typical). Offered in both the SOT-23 and smaller SC70 packages, the TLV341 is an excellent choice for the most space-constrained applications. The dual TLV342 is offered in the standard SOIC, VSSOP, and X2QFN packages.

An extended industrial temperature range from –40°C to 125°C makes the TLV34xx flexible for use in a wide variety of commercial and industrial applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLV34xx Low-Voltage Rail-to-Rail Output CMOS Operational Amplifiers With Shutdown datasheet (Rev. E) PDF | HTML Jun 30, 2025
Application note Op Amp ESD Protection Structures (Rev. A) PDF | HTML Jan 24, 2023
Application note Conditioning a Switch-mode Power Supply Current Signal Using TI Op Amps (Rev. A) PDF | HTML Jun 11, 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note Use of Rail-to-Rail Operational Amplifiers (Rev. A) Dec 22, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV342 PSpice Model (Rev. D)

SLOM136D.ZIP (22 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos