TLV341IDBVR

ACTIVE

Single, 5.5-V, 2.2-MHz operational amplifier with shutdown | DBV | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: TLV341IDBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV341

  • 1.8V and 5V performance
  • Low offset (A grade)
    • 1.25mV maximum (25°C)
    • 1.7mV maximum (–40°C to 125°C)
  • Rail-to-rail output swing
  • Wide common-mode input voltage range: –0.2V to (V+ – 0.5V)
  • Input bias current: 1pA (typical)
  • Input offset voltage: 0.3mV (typical)
  • Low supply current: 70µA/channel
  • Low shutdown current: 10pA (typical) per channel
  • Gain bandwidth: 2.3MHz (typical)
  • Slew rate: 0.9V/µs (typical)
  • Turnon time from shutdown: 5µs (typical)
  • Input referred voltage noise (at 10kHz): 20nV/√ Hz
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (HBM)
    • 750V Charged-device model (CDM)

Description for the TLV341

The TLV34xx devices are single and dual CMOS operational amplifiers, respectively, with low-voltage, low-power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.3mV (typical). For applications requiring excellent dc precision, the A grade (TLV34xA) has a low offset voltage of 1.25mV (maximum) at 25°C.

These single-supply amplifiers are designed specifically for ultra-low-voltage (1.5V to 5V) operation, with a common-mode input voltage range that typically extends from –0.2V to 0.5V from the positive supply rail.

The TLV341 (single) and TLV342 (dual) in the RUG package also offer a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 45pA (typical). Offered in both the SOT-23 and smaller SC70 packages, the TLV341 is an excellent choice for the most space-constrained applications. The dual TLV342 is offered in the standard SOIC, VSSOP, and X2QFN packages.

An extended industrial temperature range from –40°C to 125°C makes the TLV34xx flexible for use in a wide variety of commercial and industrial applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more