Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.006 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Catalog Features Hysteresis Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.006 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Catalog Features Hysteresis Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1 VICR (max) (V) 5.7 VICR (min) (V) -0.2
VSSOP (DGK) 8 14.7 mm² 3 x 4.9

removed

  • Propagation delay: 6ns
  • High toggle frequency: 180MHz
  • Wide supply range: 2.7V to 5.5V
  • Input offset voltage: +/- 1mV typical
  • Low supply current: 1.1mA per channel
  • Input voltage range extends 300mV beyond either rail
  • Internal hysteresis: 2.3mV
  • Power-on-reset provides a known startup condition
  • Push-pull output
  • Temperature range: -40°C to +125°C

removed

  • Propagation delay: 6ns
  • High toggle frequency: 180MHz
  • Wide supply range: 2.7V to 5.5V
  • Input offset voltage: +/- 1mV typical
  • Low supply current: 1.1mA per channel
  • Input voltage range extends 300mV beyond either rail
  • Internal hysteresis: 2.3mV
  • Power-on-reset provides a known startup condition
  • Push-pull output
  • Temperature range: -40°C to +125°C

The TLV351x is a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 6ns and a full supply voltage range of 2.7V to 5.5V with a quiescent supply current of only 1mA per channel.

Likewise, the TLV351x are conveniently available in standard leaded and leadless packages with features such as rail-to-rail inputs, low offset voltage, and large output drive current. These features along with fast response time make the comparators well-suited for current sensing, zero-cross detection, and a variety of other applications where precision and speed is critical.

All devices operate across the expanded temperature range of –40°C to 125°C.

The TLV351x is a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 6ns and a full supply voltage range of 2.7V to 5.5V with a quiescent supply current of only 1mA per channel.

Likewise, the TLV351x are conveniently available in standard leaded and leadless packages with features such as rail-to-rail inputs, low offset voltage, and large output drive current. These features along with fast response time make the comparators well-suited for current sensing, zero-cross detection, and a variety of other applications where precision and speed is critical.

All devices operate across the expanded temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV351x 6ns High-Speed Comparator with Rail-to-Rail Input datasheet (Rev. B) PDF | HTML 07 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

TLV3602EVM — TLV3602 evaluation module for dual-channel, 2.5-ns, high-speed comparator with push-pull outputs

The TLV3602EVM is designed to evaluate the high-speed TLV3602 comparator. The evaluation module has layout options intended to make it simple to evaluate timing performance with different measurement tools.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos