TLV3542

ACTIVE

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In, Out Features EMI Hardened Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 4.5 Iout (typ) (mA) 100 2nd harmonic (dBc) -75 3rd harmonic (dBc) -83 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In, Out Features EMI Hardened Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 4.5 Iout (typ) (mA) 100 2nd harmonic (dBc) -75 3rd harmonic (dBc) -83 Frequency of harmonic distortion measurement (MHz) 1
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Wide-bandwidth amplifier for cost-sensitive systems
  • Unity-gain bandwidth: 200MHz
  • High slew rate: 150V/µs
  • Low noise: 7.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Excellent video performance:
    • Diff gain: 0.02%, diff phase: 0.09°
    • 0.1dB gain flatness: 40MHz
  • Low input bias current: 3pA
  • Quiescent current: 5.2mA
  • Thermal shutdown
  • Supply range: 2.5V to 5.5V
  • Wide-bandwidth amplifier for cost-sensitive systems
  • Unity-gain bandwidth: 200MHz
  • High slew rate: 150V/µs
  • Low noise: 7.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Excellent video performance:
    • Diff gain: 0.02%, diff phase: 0.09°
    • 0.1dB gain flatness: 40MHz
  • Low input bias current: 3pA
  • Quiescent current: 5.2mA
  • Thermal shutdown
  • Supply range: 2.5V to 5.5V

The TLV3541, TLV3542 and TLV3544 are single-channel, dual-channel, and quad-channel, low-power (5.2mA per channel), high-speed, unity-gain stable, rail-to-rail input/output operational amplifiers (op amps) designed for video and other applications that require wide bandwidth.

Consuming only 6.5mA (maximum) of supply current, these devices feature 200MHz gain-bandwidth product, 150V/µs slew rate, and a low 7.5nV/√Hz of input noise at f = 1MHz. The combination of high bandwidth, high slew rate, and low noise make the TLV354x family an excellent choice for low voltage, high-speed signal conditioning systems.

The TLV354x series of op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, and supports a wide dynamic range.

The TLV354x devices are specified from –40°C to +125°C. Use the TLV354x family as a plug-in replacement for many commercially available wide bandwidth op amps.

The TLV3541, TLV3542 and TLV3544 are single-channel, dual-channel, and quad-channel, low-power (5.2mA per channel), high-speed, unity-gain stable, rail-to-rail input/output operational amplifiers (op amps) designed for video and other applications that require wide bandwidth.

Consuming only 6.5mA (maximum) of supply current, these devices feature 200MHz gain-bandwidth product, 150V/µs slew rate, and a low 7.5nV/√Hz of input noise at f = 1MHz. The combination of high bandwidth, high slew rate, and low noise make the TLV354x family an excellent choice for low voltage, high-speed signal conditioning systems.

The TLV354x series of op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, and supports a wide dynamic range.

The TLV354x devices are specified from –40°C to +125°C. Use the TLV354x family as a plug-in replacement for many commercially available wide bandwidth op amps.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV354x 200MHz, Rail-to-Rail I/O, CMOS Operational Amplifiers for Cost-Sensitive Systems datasheet (Rev. A) PDF | HTML Aug 24, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV354x PSpice Model (Rev. A)

SBOMA83A.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TLV354x TINA-TI Reference Design (Rev. A)

SBOMA84A.TSC (302 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV354x TINA-TI Spice Model (Rev. A)

SBOMA79A.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos