Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating HiRel Enhanced Product Features Adjustable Hysteresis, Latch, POR Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating HiRel Enhanced Product Features Adjustable Hysteresis, Latch, POR Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • VID: V62/24633-01XE
  • Controlled baseline
    • One fabrication site
    • One assembly/test site
    • Extended product life cycle
  • Temperature range: –55°C to +125°C
  • Low propagation delay: 2.5ns
  • Low overdrive dispersion: 700ps
  • High toggle frequency: 325MHz
  • Narrow pulse width detection capability: 1.5ns
  • Input common-mode range extends 200mV beyond both rails
  • Supply range: 2.4V to 5.5V
  • Adjustable hysteresis control
  • Output latch capability
  • VID: V62/24633-01XE
  • Controlled baseline
    • One fabrication site
    • One assembly/test site
    • Extended product life cycle
  • Temperature range: –55°C to +125°C
  • Low propagation delay: 2.5ns
  • Low overdrive dispersion: 700ps
  • High toggle frequency: 325MHz
  • Narrow pulse width detection capability: 1.5ns
  • Input common-mode range extends 200mV beyond both rails
  • Supply range: 2.4V to 5.5V
  • Adjustable hysteresis control
  • Output latch capability

The TLV3603-EP is a 325MHz, high speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparator an excellent choice for narrow signal pulse detection and data and clock recovery applications in radar imaging and communications payload systems.

The push-pull (single-ended) outputs of the TLV3603-EP simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. In addition, the TLV3603-EP offers the features such as adjustable hysteresis control and output latch capability. The comparator can directly interface most prevailing digital controllers and IO expanders in the downstream.

The TLV3603-EP uses a high-speed complementary BiCMOS process and is available in a 6-pin, SOT-23 package.

The TLV3603-EP is a 325MHz, high speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparator an excellent choice for narrow signal pulse detection and data and clock recovery applications in radar imaging and communications payload systems.

The push-pull (single-ended) outputs of the TLV3603-EP simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. In addition, the TLV3603-EP offers the features such as adjustable hysteresis control and output latch capability. The comparator can directly interface most prevailing digital controllers and IO expanders in the downstream.

The TLV3603-EP uses a high-speed complementary BiCMOS process and is available in a 6-pin, SOT-23 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV3603-EP Enhanced Product 325MHz High-Speed Comparator with 2.5ns Propagation Delay datasheet PDF | HTML Sep 13, 2024
* Radiation & reliability report TLV3603-EP Qualification and Reliability Report PDF | HTML Sep 17, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HS-COMPARATOR-EVM — Evaluation module for high-speed comparator in SOT-23 (DBV) package

The HS-COMPARATOR-EVM is an evaluation board designed to evaluate high-speed single comparators in the 5-pin and 6-pin SOT-23 (DBV) packages, such as the TLV3601 and TLV1H103. The board has layout options intended to simply evaluate timing performance with different measurement tools. The output (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos