Product details

Number of channels 1 Output type LVDS Propagation delay time (µs) 0.000225 Vs (max) (V) 5.25 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis, Split-supply Iq per channel (typ) (mA) 20 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V+ Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 10000 VICR (max) (V) 5.25 VICR (min) (V) 1.5
Number of channels 1 Output type LVDS Propagation delay time (µs) 0.000225 Vs (max) (V) 5.25 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis, Split-supply Iq per channel (typ) (mA) 20 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V+ Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 10000 VICR (max) (V) 5.25 VICR (min) (V) 1.5
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Low propagation delay: 225 ps
  • Low overdrive dispersion: 5 ps
  • Quiescent current: 19 mA
  • High toggle frequency: 3 GHz /6 Gbps
  • Narrow pulse width detection capability: 240 ps
  • LVDS output
  • Split input and output ground reference
  • Single supply voltage: 2.7 V to 5.25 V
  • Low input offset voltage: ±0.5 mV
  • Internal hysteresis: 2 mV
  • Packages: TLV3801-Q1 (8-Pin WSON), TLV3802-Q1 (12-Pin WSON)
  • Low propagation delay: 225 ps
  • Low overdrive dispersion: 5 ps
  • Quiescent current: 19 mA
  • High toggle frequency: 3 GHz /6 Gbps
  • Narrow pulse width detection capability: 240 ps
  • LVDS output
  • Split input and output ground reference
  • Single supply voltage: 2.7 V to 5.25 V
  • Low input offset voltage: ±0.5 mV
  • Internal hysteresis: 2 mV
  • Packages: TLV3801-Q1 (8-Pin WSON), TLV3802-Q1 (12-Pin WSON)

The TLV380x-Q1 are 225-ps high speed comparators with a wide power supply range and a very high toggle frequency of 3 GHz. Along with an operating supply voltage range of 2.7 V to 5.25 V for single supply and 2.7 V to 5.25 V for split supply, all of these features come in industry-standard small packages, making these devices an excellent choice for LIDAR, differential line receiver applications, and test and measurement systems.

The TLV380x-Q1 have a very strong input overdrive performance of 5 ps, and narrow pulse width capabilities of just 240 ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses make these devices excellent choices for Time-of-Flight (ToF) applications such as in factory automation and drone vision.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV380x-Q1 helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with other devices that accept a standard LVDS input, such as most FPGAs and CPUs downstream in an application.

The TLV3801-Q1 is in an 8-pin WSON package while the TLV3802-Q1 is in a 12-pin WSON package with wettable flanks, making them desirable for space sensitive, automotive applications.

1. For all orderable packages, see the orderable addendum at the end of the data sheet.

The TLV380x-Q1 are 225-ps high speed comparators with a wide power supply range and a very high toggle frequency of 3 GHz. Along with an operating supply voltage range of 2.7 V to 5.25 V for single supply and 2.7 V to 5.25 V for split supply, all of these features come in industry-standard small packages, making these devices an excellent choice for LIDAR, differential line receiver applications, and test and measurement systems.

The TLV380x-Q1 have a very strong input overdrive performance of 5 ps, and narrow pulse width capabilities of just 240 ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses make these devices excellent choices for Time-of-Flight (ToF) applications such as in factory automation and drone vision.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV380x-Q1 helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with other devices that accept a standard LVDS input, such as most FPGAs and CPUs downstream in an application.

The TLV3801-Q1 is in an 8-pin WSON package while the TLV3802-Q1 is in a 12-pin WSON package with wettable flanks, making them desirable for space sensitive, automotive applications.

1. For all orderable packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV3802-Q1 ACTIVE Automotive, dual 225-ps high-speed comparator with LVDS outputs Dual channel version for improved channel-to-channel skew

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV3801-Q1 and TLV3802-Q1 225-ps High-Speed Comparators with LVDS Outputs datasheet (Rev. A) PDF | HTML Dec 5, 2023
Product overview Enhancing Accuracy and Narrow Pulse Detection in Automotive and Industrial LiDAR with LVDS Comparators (Rev. B) PDF | HTML Jul 24, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV3801EVM — TLV3801 evaluation module for 225-ps comparator with LVDS outputs and split-supply operation

The TLV3801EVM evaluation module (EVM) is designed to evaluate the high-speed TLV3801 comparator. The EVM has layout options intended to simplify the evaluation of timing performance with different measurement tools. The output of the TLV3801 device is designed for low-voltage differential signals (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV3801 and TLV3802 PSpice Model (Rev. A)

SNOM740A.ZIP (80 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3801 and TLV3802 TINA-TI Model (Rev. A)

SNOM741A.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos