TLV4333

ACTIVE

Quad, 350-kHz, low-noise, RRIO, CMOS operational amplifier for cost-sensitive systems

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.02 Input bias current (max) (pA) 130 GBW (typ) (MHz) 0.35 Features Cost Optimized, EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 55 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.02 Input bias current (max) (pA) 130 GBW (typ) (MHz) 0.35 Features Cost Optimized, EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 55 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Unmatched Price Performance
  • Low Offset Voltage: 2 µV
  • Zero Drift: 0.02 µV/°C
  • Low Noise: 1.1 µVPP, 0.1 Hz to 10 Hz
  • Quiescent Current: 17 µA
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Internal EMI Filtering
  • microSize Packages: SOT23, SC70
  • Unmatched Price Performance
  • Low Offset Voltage: 2 µV
  • Zero Drift: 0.02 µV/°C
  • Low Noise: 1.1 µVPP, 0.1 Hz to 10 Hz
  • Quiescent Current: 17 µA
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Internal EMI Filtering
  • microSize Packages: SOT23, SC70

The TLVx333 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the zero-drift family of amplifiers that uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (15 µV, max) and near-zero drift over time and temperature at only 28 µA (max) of quiescent current. The TLVx333 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).

The TLV333 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The TLV2333 (dual version) is offered in VSSOP-8 and SOIC-8 packages. The TLV4333 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to +125°C.

The TLVx333 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the zero-drift family of amplifiers that uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (15 µV, max) and near-zero drift over time and temperature at only 28 µA (max) of quiescent current. The TLVx333 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).

The TLV333 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The TLV2333 (dual version) is offered in VSSOP-8 and SOIC-8 packages. The TLV4333 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLVx333 2-μV VOS, 0.02-μV/°C, 17-μA, CMOS Operational Amplifiers Zero-Drift Series datasheet PDF | HTML Dec 18, 2015
E-book An Engineer’s Guide to Designing with Precision Amplifiers Apr 29, 2021
Technical article How to design an infrared thermometer quickly PDF | HTML Apr 7, 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML Sep 30, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLVx333 PSpice Model (Rev. C)

SBOM965C.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

TLVx333 TINA-TI Reference Design (Rev. B)

SBOM966B (322 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLVx333 TINA-TI Spice Model (Rev. B)

SBOM967B.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Calculation tool

SHUNT-REFERENCE-CALC — Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos