TLV4379

ACTIVE

Quad, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9044 ACTIVE Quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) Higher GBW (350KHz), faster slew rate (0.2V/µs), lower noise (66nV/√Hz)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 0.09 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.004 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Cost Optimized, EMI Hardened Input bias current (max) (pA) 100 CMRR (typ) (dB) 100 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.012 Input common mode headroom (to positive supply) (typ) (V) 0.004 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 0.09 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.004 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Cost Optimized, EMI Hardened Input bias current (max) (pA) 100 CMRR (typ) (dB) 100 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.012 Input common mode headroom (to positive supply) (typ) (V) 0.004 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Cost-Optimized Precision Amplifiers
  • microPower: 4 µA (Typical)
  • Low Offset Voltage: 0.8 mV (Typical)
  • Rail-to-Rail Input and Output
  • Unity-Gain Stable
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • microSize Packages:
    • 5-Pin SC70
    • 5-Pin SOT-23
    • 8-Pin SOIC
    • 14-Pin TSSOP
  • Cost-Optimized Precision Amplifiers
  • microPower: 4 µA (Typical)
  • Low Offset Voltage: 0.8 mV (Typical)
  • Rail-to-Rail Input and Output
  • Unity-Gain Stable
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • microSize Packages:
    • 5-Pin SC70
    • 5-Pin SOT-23
    • 8-Pin SOIC
    • 14-Pin TSSOP

The TLV379 family of single, dual, and quad operational amplifiers represents a cost-optimized generation of low-voltage and micropower amplifiers. Operating on a supply voltage as low as 1.8 V (±0.9 V) and consuming extremely low quiescent current of 4 µA per channel, these amplifiers are well-suited for power-sensitive applications. In addition, the rail-to-rail input and output capability allows the TLV379 family to be used in virtually any single-supply application.

The TLV379 (single) is available in 5-pin SC70 and SOT23, and 8-pin SOIC packages. The TLV2379 (dual) comes in an 8-pin SOIC package. The TLV4379 (quad) is offered in a 14-pin TSSOP package. All versions are specified from –40°C to +125°C.






The TLV379 family of single, dual, and quad operational amplifiers represents a cost-optimized generation of low-voltage and micropower amplifiers. Operating on a supply voltage as low as 1.8 V (±0.9 V) and consuming extremely low quiescent current of 4 µA per channel, these amplifiers are well-suited for power-sensitive applications. In addition, the rail-to-rail input and output capability allows the TLV379 family to be used in virtually any single-supply application.

The TLV379 (single) is available in 5-pin SC70 and SOT23, and 8-pin SOIC packages. The TLV2379 (dual) comes in an 8-pin SOIC package. The TLV4379 (quad) is offered in a 14-pin TSSOP package. All versions are specified from –40°C to +125°C.






Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLVx379 Cost-Optimized, Low-Voltage, 4-µA, Rail-to-Rail I/O Operational Amplifiers datasheet (Rev. B) PDF | HTML Aug 22, 2017
E-book An Engineer’s Guide to Designing with Precision Amplifiers Apr 29, 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Calculation tool

SHUNT-REFERENCE-CALC — Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos