Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.007 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.00004 VICR (max) (V) 15.2 VICR (min) (V) 0
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.007 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.00004 VICR (max) (V) 15.2 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Parameters specified at 2.7V, 5V, and 15V supplies
  • Supply current 7µA (typical) at 5V
  • Response time 420ns (typical) at 5V
  • Push-pull output
  • Input common-mode range beyond VCC– and VCC+
  • Low input current
  • Parameters specified at 2.7V, 5V, and 15V supplies
  • Supply current 7µA (typical) at 5V
  • Response time 420ns (typical) at 5V
  • Push-pull output
  • Input common-mode range beyond VCC– and VCC+
  • Low input current

The TLV7211 and TLV7211A are micropower CMOS comparators available in the space-saving SOT-23-5 package. This makes the comparators designed for space- and weight-critical designs. The TLV7211A features an input offset voltage of 5mV, and the TLV7211 features an input offset voltage of 15mV.

The main benefits of the SOT-23-5 package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the TLV7211 or TLV7211A a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The small size of the SOT-23-5 package allows the device to fit into tight spaces on PC boards.

The TLV7211 and TLV7211A are micropower CMOS comparators available in the space-saving SOT-23-5 package. This makes the comparators designed for space- and weight-critical designs. The TLV7211A features an input offset voltage of 5mV, and the TLV7211 features an input offset voltage of 15mV.

The main benefits of the SOT-23-5 package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the TLV7211 or TLV7211A a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The small size of the SOT-23-5 package allows the device to fit into tight spaces on PC boards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CMOS Comparators with Rail-to-Rail Input and Push-Pull Output datasheet (Rev. C) PDF | HTML 11 Dec 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos