Packaging information
| Package | Pins SOT-23 (DBV) | 5 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLV775
- High PSRR: 60dB (1kHz), 45dB (1MHz)
- VIN range: 1.5V to 5.5V
- Fixed output voltage range: 0.6V to 3.3V
- Output voltage accuracy: 2%
- Low dropout voltage:
- 255mV max at 500mA (3.3VOUT)
- Foldback current limit
- Active output pulldown resistor
- Package:
- 2.9mm × 2.8mm, 5-pin SOT-23 (DBV)
- 2mm × 2mm, 6-pin WSON (DRV)
Description for the TLV775
The TLV775 is a small, low-dropout (LDO) linear regulator that sources 500mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.5V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV775 is flexible enough for use in multiple applications.
The TLV775 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard 2.9mm × 2.8mm SOT-23 (DBV) and 2mm × 2mm WSON (DRV) packages.