Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Output latch with falling-edge triggered clear
  • Power-on Reset (POR) for known start-up
  • Selectable start-up state:
    • Unlatched on power-up (L1 option)
    • Latched on power-up (L2 option)
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-rail inputs with fault tolerance
  • Typical propagation delay: 110ns
  • Low quiescent current: 22µA per channel
  • Open-drain output option (TLV902xL-Q1)
  • Push-pull output option (TLV903xL-Q1)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Output latch with falling-edge triggered clear
  • Power-on Reset (POR) for known start-up
  • Selectable start-up state:
    • Unlatched on power-up (L1 option)
    • Latched on power-up (L2 option)
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-rail inputs with fault tolerance
  • Typical propagation delay: 110ns
  • Low quiescent current: 22µA per channel
  • Open-drain output option (TLV902xL-Q1)
  • Push-pull output option (TLV903xL-Q1)

The TLV902xL-Q1 and TLV903xL-Q1 are a family of Automotive grade single and dual channel latching comparators. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV90xxL-Q1 is the output latching capability. The output latches upon the first threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This feature allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows system controller to reset the latch after performing any needed tasks and meets safety-critical requirements. The L1 and L2 options define power-up latching behavior.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This feature makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV902xL-Q1 have an open-drain output that can be pulled up below or beyond the supply voltage, designed for ORing multiple outputs or level translation. Latching occurs on the high to low output transition.

The TLV903xL-Q1 have a push-pull output stage capable of sinking and sourcing up to 85mA to drive a capacitive load such as a MOSFET gate. Latching occurs on the low to high output transition.

The family is specified for the automotive temperature range of –40°C to +125°C and are available in standard leaded and leadless packages.

The TLV902xL-Q1 and TLV903xL-Q1 are a family of Automotive grade single and dual channel latching comparators. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV90xxL-Q1 is the output latching capability. The output latches upon the first threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This feature allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows system controller to reset the latch after performing any needed tasks and meets safety-critical requirements. The L1 and L2 options define power-up latching behavior.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This feature makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV902xL-Q1 have an open-drain output that can be pulled up below or beyond the supply voltage, designed for ORing multiple outputs or level translation. Latching occurs on the high to low output transition.

The TLV903xL-Q1 have a push-pull output stage capable of sinking and sourcing up to 85mA to drive a capacitive load such as a MOSFET gate. Latching occurs on the low to high output transition.

The family is specified for the automotive temperature range of –40°C to +125°C and are available in standard leaded and leadless packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV902xL-Q1 and TLV903xL-Q1 Precision, Self-Latching Comparator Family datasheet PDF | HTML Dec 1, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos