TLV9152-Q1

ACTIVE

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.3 Features Cost Optimized, EMI Hardened, High Cload Drive, MUX Friendly CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.3 Features Cost Optimized, EMI Hardened, High Cload Drive, MUX Friendly CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Low offset voltage: ±125µV
  • Low offset voltage drift: ±0.3µV/°C
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 120dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±8V, 2.7V to 16V
  • Robust EMIRR performance: EMI/RFI filters on input pins
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Low offset voltage: ±125µV
  • Low offset voltage drift: ±0.3µV/°C
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 120dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±8V, 2.7V to 16V
  • Robust EMIRR performance: EMI/RFI filters on input pins

The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), and 4.5MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±75mA), high slew rate (21V/µs), and low noise (10.8nV/√Hz) make the TLV915x-Q1a robust, low-noise operational amplifier for automotive applications.

The TLV915x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), and 4.5MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±75mA), high slew rate (21V/µs), and low noise (10.8nV/√Hz) make the TLV915x-Q1a robust, low-noise operational amplifier for automotive applications.

The TLV915x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2991-Q1 ACTIVE Automotive, dual, 40-V 4.5-MHz low-power operational amplifier Wider supply range (2.7 V to 40 V)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV915x-Q1 4.5MHz, Rail-to-Rail Input or Output, Low Offset Voltage, Low Noise Automotive Op Amp datasheet (Rev. H) PDF | HTML Oct 1, 2026
Functional safety information TLV9152-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML May 5, 2025
Analog design Journal Comparing two‐wire microphone circuits for automotive applications Jun 23, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV9152 PSpice Model (Rev. B)

SBOMB53B.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV9152 TINA-TI Reference Design

SBOMB51.ZIP (12 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV9152 TINA-TI SPICE Model

SBOMB52.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos