TLV9161-Q1

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 11 Slew rate (typ) (V/µs) 33 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.48 Vn at 1 kHz (typ) (nV√Hz) 6.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.25 Features EMI Hardened, MUX Friendly CMRR (typ) (dB) 110 Iout (typ) (A) 0.073 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 11 Slew rate (typ) (V/µs) 33 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.48 Vn at 1 kHz (typ) (nV√Hz) 6.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.25 Features EMI Hardened, MUX Friendly CMRR (typ) (dB) 110 Iout (typ) (A) 0.073 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A(≥2500V)
    • Device CDM ESD classification level C3(≥1500V)
  • Low offset voltage: ±210µV
  • Low offset voltage drift: ±0.25µV/°C
  • Low noise: 6.8nV/√Hz at 1kHz, 4.2nV/√Hz broadband
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 11MHz GBW, unity-gain stable
  • High slew rate: 33V/µs
  • Low quiescent current: 2.4mA per amplifier
  • Wide supply: ±1.35V to ±8V, 2.7V to 16V
  • Robust EMIRR performance
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A(≥2500V)
    • Device CDM ESD classification level C3(≥1500V)
  • Low offset voltage: ±210µV
  • Low offset voltage drift: ±0.25µV/°C
  • Low noise: 6.8nV/√Hz at 1kHz, 4.2nV/√Hz broadband
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 11MHz GBW, unity-gain stable
  • High slew rate: 33V/µs
  • Low quiescent current: 2.4mA per amplifier
  • Wide supply: ±1.35V to ±8V, 2.7V to 16V
  • Robust EMIRR performance

The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low-offset drift (±0.25µV/°C, typical), and low noise (6.8nV/√Hz at 1kHz, 4.2nV/√Hz at 10kHz).

Features such as wide differential input voltage range, high short-circuit current (±73mA), and high slew rate (33V/µs) make the TLV916x-Q1 a flexible, robust, and high-performance op amp for automotive applications.

The TLV916x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low-offset drift (±0.25µV/°C, typical), and low noise (6.8nV/√Hz at 1kHz, 4.2nV/√Hz at 10kHz).

Features such as wide differential input voltage range, high short-circuit current (±73mA), and high slew rate (33V/µs) make the TLV916x-Q1 a flexible, robust, and high-performance op amp for automotive applications.

The TLV916x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV916x-Q1 Automotive 16V, 11MHz, Rail-to-Rail Input or Output, Low Offset Voltage, Low Noise Automotive Op Amp datasheet (Rev. A) PDF | HTML Aug 16, 2024
Functional safety information TLV9161-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML Jan 6, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV916x PSpice Model (Rev. B)

SBOMC16B.ZIP (23 KB) - PSpice model
Supported products & hardware
Simulation model

TLV916x TINA-TI Reference Design (Rev. B)

SBOMBY5B (68 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV916x TINA-TI SPICE Model (Rev. A)

SBOMC19A.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos