Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TLVM65030

ACTIVE

65V, 3A step-down buck power module with easy-to-use design

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 24 Vout (min) (V) 0.8 Features Adjustable Switch Frequency, Fixed Output, Fixed PWM Mode, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Power good, Precision enable, Soft Start Fixed, Undervoltage Lock Out (UVLO) EMI features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 24 Vout (min) (V) 0.8 Features Adjustable Switch Frequency, Fixed Output, Fixed PWM Mode, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Power good, Precision enable, Soft Start Fixed, Undervoltage Lock Out (UVLO) EMI features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200
QFN-FCMOD (VCG) 19 30.16 mm² (5.2 mm × 5.8 mm)
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, capacitors, and controller
    • 3V to 65V wide input voltage range
    • 40ns low minimum on time enables 36V to 3.3V conversion at 2.2MHz
    • –40°C to 125°C junction temperature range
    • 5.80mm × 5.20mm × 2.93mm enhanced HotRod™ QFN package with exposed inductor
    • Pin-configurable 400kHz and 2.2MHz
  • Ultra-high efficiency across the full load range
    • > 92% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.1µA typical PFM no-load input current
  • Optimized for ultra-low EMI requirements
    • Facilitates CISPR 32 Class B compliance
    • Enhanced HotRod QFN package with symmetrical pinout
    • Frequency adjustable from 300kHz to 2.2MHz
    • Integrated VIN, VCC, BOOT capacitors
    • Pin-configurable AUTO or FPWM operation
  • Output voltage and current options
    • 3.3V or 5V VOUT fixed output variants
    • Adjustable output voltage from 1V to 16V
    • 3A output current option
  • Inherent protection features for robust design
    • Precision enable input and open-drain power-good indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM65030 with the WEBENCH Power Designer
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, capacitors, and controller
    • 3V to 65V wide input voltage range
    • 40ns low minimum on time enables 36V to 3.3V conversion at 2.2MHz
    • –40°C to 125°C junction temperature range
    • 5.80mm × 5.20mm × 2.93mm enhanced HotRod™ QFN package with exposed inductor
    • Pin-configurable 400kHz and 2.2MHz
  • Ultra-high efficiency across the full load range
    • > 92% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.1µA typical PFM no-load input current
  • Optimized for ultra-low EMI requirements
    • Facilitates CISPR 32 Class B compliance
    • Enhanced HotRod QFN package with symmetrical pinout
    • Frequency adjustable from 300kHz to 2.2MHz
    • Integrated VIN, VCC, BOOT capacitors
    • Pin-configurable AUTO or FPWM operation
  • Output voltage and current options
    • 3.3V or 5V VOUT fixed output variants
    • Adjustable output voltage from 1V to 16V
    • 3A output current option
  • Inherent protection features for robust design
    • Precision enable input and open-drain power-good indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM65030 with the WEBENCH Power Designer

The TLVM65030 is a 3A, 65V (70V tolerant) input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor, and passives in a compact and easy-to-use 5.8mm × 5.2mm × 2.93mm, 19-pin enhanced HotRod QFN package. With the pin-selectable fixed-output voltages of 3.3V and 5V and adjustable output voltage from 1V to 16V, the TLVM65030 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The module only requires the input and output filter capacitors to finish the design and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TLVM65030 module offers many features for robust performance. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TLVM65030 includes accurate overcurrent and temperature protections, making the TLVM65030 an excellent device for powering a wide range of industrial applications. The MODE/ SYNC pin enables seamless transition between FPWM and AUTO mode with a no-load standby quiescent current of 2.1µA (typical), making sure of high efficiency and remarkable transient response for the entire load-current range.

The TLVM65030 is a 3A, 65V (70V tolerant) input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor, and passives in a compact and easy-to-use 5.8mm × 5.2mm × 2.93mm, 19-pin enhanced HotRod QFN package. With the pin-selectable fixed-output voltages of 3.3V and 5V and adjustable output voltage from 1V to 16V, the TLVM65030 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The module only requires the input and output filter capacitors to finish the design and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TLVM65030 module offers many features for robust performance. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TLVM65030 includes accurate overcurrent and temperature protections, making the TLVM65030 an excellent device for powering a wide range of industrial applications. The MODE/ SYNC pin enables seamless transition between FPWM and AUTO mode with a no-load standby quiescent current of 2.1µA (typical), making sure of high efficiency and remarkable transient response for the entire load-current range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLVM65030 High-Density, 3V to 65V Input, 1V to 16V Output, 3A Synchronous Buck DC/DC Power Module With Enhanced HotRod™ QFN Package datasheet PDF | HTML May 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCG) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos